EN 541.2 Fluid Sight Glasses Crystal Clear Plastic, with Exposed Seal, with Prismatic Effect

Photo

EN 541.2 Crystal Clear Plastic Fluid Sight Glasses, with Exposed Seal, with Prismatic Effect
ELESA original design
code: HFTX.PR

Product description

Information

Fluid sight glasses EN 541.2 made of polyamide plastic have a high mechanical strength. Therefore, they can be produced with thinner walls.

These fluid sight glasses use the prismatic effect of a cat’s eye to give a clear indication of the fluid level unaffected by fluid color or fluid viscosity. The advantage of this effect is particularly obvious in the case of underfilling or overfilling and for inspection under unfavorable light conditions.

These fluid sight glasses can also be used on pressurized tanks. Tests regarding maximum pressure are available.

Assembly note:
For wall thicknesses below 0.16 in (4 mm), use thin hex nuts GN 7430.

Specification

Body
Plastic
Crystal clear Polyamide PA-T

  • Aging resistant
  • High mechanical strength
  • Temperature resistant up to 212 °F (100 °C)
  • Solvent resistant,
    but not alcohol resistant

Seal
Rubber NBR (Perbunan®)


RoHS

Accessory

Thin Hex Nuts GN 7430

Technical drawing

3D
Hide technical drawing
EN 541.2 Crystal Clear Plastic Fluid Sight Glasses, with Exposed Seal, with Prismatic Effect sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread
d3l1l2sRecommended
tightening torque
in Nm
0.35G 1/40.710.390.240.592 ... 3
0.43G 3/80.870.300.280.753 ... 5
0.55G 1/21.020.410.310.874 ... 6
0.79G 3/41.240.410.351.066 ... 8
0.98G 11.570.430.391.348 ... 10

Build & Price

3D Product Configurator
Diameter d1
Pipe thread d2

Selected Part

Total US Dollars (net)
$2.93
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$2.93
799$2.82
100249$2.67
≥ 250$2.40
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.004 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.