EN 542 Fluid Sight Glasses Crystal Clear Plastic, Push-Fit Type

Photo

EN 542 Crystal Clear Plastic Fluid Sight Glasses, Push-Fit Type Type: A - With reflector
ELESA Original design
code: HE.
Type: A - With reflector
EN 542 Crystal Clear Plastic Fluid Sight Glasses, Push-Fit Type Type: A - With reflector EN 542 Crystal Clear Plastic Fluid Sight Glasses, Push-Fit Type Type: B - Without reflector

Product description

Information

No thread is required for mounting the fluid sight glasses EN 542

The sight glass is recessed, thus protecting the window.

Assembly instruction:
Push in the fluid sight glass manually, then a soft-head hammer can be used to complete the insertion. The bore should be countersunk by 45°, the O-ring should be slightly greased.

Specification

Body
PlasticNO
Crystal clear Polycarbonate PC

  • High mechanical strength
  • Temperature resistant up to 212 °F (100 °C)
  • Not solvent resistant
  • Not alcohol resistant

O-ring
Rubber NBR (Perbunan®)


Reflector
Aluminum

  • White painted
  • With red fluid level mark

RoHS

Technical drawing

3D
Hide technical drawing
EN 542 Crystal Clear Plastic Fluid Sight Glasses, Push-Fit Type sketch

Part Options / Table

Type

AWith reflector
BWithout reflector
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.004
Push-fit Ø
d3b
min.
l1l2
0.350.6690.710.200.280.12
0.470.7870.830.240.280.12
0.671.0241.100.240.280.12
0.791.1811.260.280.310.16
0.981.3781.500.310.350.16
1.101.5751.690.350.390.16
1.261.7721.850.350.430.20

Build & Price

3D Product Configurator
Material

Diameter d1
Push-fit diameter d2
Type


Selected Part

Total US Dollars (net)
$5.01
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$5.01
799$4.83
100249$4.56
≥ 250$4.10
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.004 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
EN 542-NO-9-17-AEN 542-NO-9-17-BEN 542-NO-12-20-AEN 542-NO-12-20-BEN 542-NO-17-26-AEN 542-NO-17-26-BEN 542-NO-20-30-AEN 542-NO-20-30-BEN 542-NO-25-35-AEN 542-NO-25-35-BEN 542-NO-28-40-AEN 542-NO-28-40-BEN 542-NO-32-45-AEN 542-NO-32-45-B