EN 543.2 Fluid Sight Glasses Plastic

Photo

EN 543.2 Plastic Fluid Sight Glasses Type: A - With reflector
Color: RT - Red
Original design
code: HGFT.
Type: A - With reflector
Color: RT - Red
EN 543.2 Plastic Fluid Sight Glasses Type: A - With reflector
Color: RT - Red EN 543.2 Plastic Fluid Sight Glasses Type: A - With reflector
Color: SW - Black EN 543.2 Plastic Fluid Sight Glasses Type: B - Without reflector
Color: RT - Red EN 543.2 Plastic Fluid Sight Glasses Type: B - Without reflector
Color: SW - Black

Product description

Information

The sight glass of fluid sight glasses EN 543.2 is molded in the body during the injection process and is therefore absolutely leak tight.

The seal is embedded in a radial recess, and thus cannot be squeezed out during tightening.

The red version indicates a "control point".

Assembly note:
For wall thicknesses below 0.16 in (4 mm), use thin hex nuts GN 7430.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 212 °F (100 °C)
  • Pressure resistant up to 3 bar
  • BlackSWSW
  • RedRTRT

Sight glass
Plastic
Crystal clear Polyamide PA-T


Seal
Rubber NBR (Perbunan®)


Reflector
Aluminum
Anodized finish, natural color


RoHS

Accessory

Thin Hex Nuts GN 7430

Technical drawing

3D
Hide technical drawing
EN 543.2 Plastic Fluid Sight Glasses sketch

Part Options / Table

Type

AWith reflector
BWithout reflector
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread
d3l1l2sRecommended
tightening torque
in Nm
0.59*1/2 NPT1.100.390.330.946 ... 8
0.71*3/4 NPT1.380.390.331.268 ... 10
0.91*1 NPT1.690.430.371.5010 ... 12
* Only available in black with reflector
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread
d3l1l2sRecommended
tightening torque
in Nm
0.43G 3/80.940.310.280.874 ... 8
0.59G 1/21.100.390.330.946 ... 8
0.71G 3/41.380.390.331.268 ... 10
0.91G 11.690.430.371.5010 ... 12
1.18G 1 1/41.970.430.351.8112 ... 15
1.57G 22.680.470.432.3612 ... 15

Build & Price

3D Product Configurator
Diameter d1
Pipe thread d2
Type


Color
RT
SW

Selected Part

Total US Dollars (net)
$6.29
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$6.29
799$6.06
100249$5.72
≥ 250$5.15
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.