EN 543.6 Fluid Sight Glasses Plastic, ATEX Explosion Protective

Photo

EN 543.6 Plastic Fluid Sight Glasses, ATEX Explosion Protective Type: B - Without reflector
ELESA original design
code: HGFT-EX
Type: B - Without reflector
EN 543.6 Plastic Fluid Sight Glasses, ATEX Explosion Protective Type: B - Without reflector EN 543.6 Plastic Fluid Sight Glasses, ATEX Explosion Protective Type: A - With reflector
ATEX

Product Family ATEX

ATEX standard parts have been developed for explosion hazard conditions in hydraulics or gear construction. Every product includes a documentation showing the underlying European explosion protection directive (ATEX).

  • especially for explosion hazard zones
Show all ATEX products

Product description

Information

Fluid sight glasses EN 543.6 are suitable for use in potentially explosive atmospheres. They comply with the European explosion protection directive (ATEX) 2014/34/EU.

A detailed operating instruction is available and included with every fluid sight glass.

The sight glass is embedded in the body during the injection process and is therefore absolutely leak tight.

The seal is embedded in a radial recess, and thus cannot be squeezed out during tightening.

Assembly note:
For wall thicknesses less than 0.16 in (4 mm), use thin hex nuts GN 7430.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 176 °F (80 °C)
  • Yellow, RAL 1021, shiny finishGBGB

Sight glass
Plastic
Crystal clear Polyamide PA-T / AR
Alcohol resistant


Seal
Rubber NBR (Perbunan®)


Reflector
Aluminum
Anodized finish, natural color


RoHS

Accessory

Thin Hex Nuts GN 7430

Technical drawing

3D
Hide technical drawing
EN 543.6 Plastic Fluid Sight Glasses, ATEX Explosion Protective sketch

Part Options / Table

Type

AWith reflector
BWithout reflector
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread
d3l1l2sRecommended
tightening torque
in Nm
0.43G 3/80.940.310.280.874 ... 8
0.59G 1/21.100.390.330.946 ... 8
0.71G 3/41.380.370.331.268 ... 10

Build & Price

3D Product Configurator
Diameter d1
Pipe thread d2
Type


Color
GB

Selected Part

Total US Dollars (net)
$15.22
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$15.22
799$14.67
100249$13.84
≥ 250$12.46
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.010 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.