Part Options / Table
Show / Hide columns
Part Number d1 d2
Pipe thread d3 d4 l1 l2 s Recommended
tightening torque
in Nm
0.75
0.98
1.22
G 1/2
G 3/4
G 1
1.02
1.24
1.65
0.28
0.47
0.59
0.41
0.43
0.63
0.77
0.94
0.87
1.06
1.42
4 ... 6
6 ... 8
8 ... 10
50GPCB 0.75 G 1/2 1.02 0.28 0.41 0.63 0.87 4 ... 6
75GPCB 0.98 G 3/4 1.24 0.47 0.41 0.77 1.06 6 ... 8
1GPCB 1.22 G 1 1.65 0.59 0.43 0.94 1.42 8 ... 10
Filter combination produces no result.
Show / Hide columns
Metric
d1 d2
Pipe thread d3 d4 l1 l2 s Recommended
tightening torque
in Nm
0.75
0.98
1.22
G 1/2
G 3/4
G 1
1.02
1.24
1.65
0.28
0.47
0.59
0.41
0.43
0.63
0.77
0.94
0.87
1.06
1.42
4 ... 6
6 ... 8
8 ... 10
0.75 G 1/2 1.02 0.28 0.41 0.63 0.87 4 ... 6
0.98 G 3/4 1.24 0.47 0.41 0.77 1.06 6 ... 8
1.22 G 1 1.65 0.59 0.43 0.94 1.42 8 ... 10
Filter combination produces no result.
Build & Price
3D Product Configurator
Diameter d1
Pipe thread d2
Diameter d1
Pipe thread d2
Selected Part
Part Number
Total US Dollars (net)
$4.79
In Stock: 39
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 6 $4.79
7 99 $4.61
100 249 $4.35
≥ 250 $3.92
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.