EN 546.6 Fluid Sight Glasses Crystal Clear Plastic, Dome-Shaped, ATEX Explosion Protective

Photo

EN 546.6 Crystal Clear Plastic Fluid Sight Glasses, Dome-Shaped, ATEX Explosion Protective
ELESA original design
code: HCFE-EX
ATEX

Product Family ATEX

ATEX standard parts have been developed for explosion hazard conditions in hydraulics or gear construction. Every product includes a documentation showing the underlying European explosion protection directive (ATEX).

  • especially for explosion hazard zones
Show all ATEX products

Product description

Information

Fluid sight glasses EN 546.6 are suitable for use in potentially explosive atmospheres. They comply with the European explosion protection directive (ATEX) 2014/34/EU.

A detailed operating instruction is available and included with every fluid sight glass.

These fluid sight glasses made of polyamide plastic have a high mechanical strength. Therefore, they can be produced with thinner walls and with a large viewing window.

Assembly note:
For wall thicknesses below 0.16 in (4 mm), use thin hex nuts GN 7430.

Specification

Body
Plastic
Crystal clear Polyamide PA-T

  • High mechanical strength
  • Temperature resistant up to 176 °F (80 °C)
  • Solvent resistant, but not alcohol resistant

Seal
Rubber NBR (Perbunan®)


RoHS

Accessory

Thin Hex Nuts GN 7430

Technical drawing

3D
Hide technical drawing
EN 546.6 Crystal Clear Plastic Fluid Sight Glasses, Dome-Shaped, ATEX Explosion Protective sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread
d3l1l2sRecommended
tightening torque
in Nm
0.59G 3/80.890.300.510.753 ... 5
0.75G 1/21.020.410.630.874 ... 6
0.98G 3/41.240.410.771.066 ... 8

Build & Price

3D Product Configurator
Diameter d1
Pipe thread d2

Selected Part

Total US Dollars (net)
$12.97
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$12.97
799$12.50
100249$11.80
≥ 250$10.62
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.007 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.