GN 54.1 Retaining Magnets Samarium, Cobalt (SmCo) / Neodymium, Iron, Boron (NdFeB), Housing Brass, with Fitting Tolerance

Photo

GN 54.1 Samarium, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Brass, without Hole, with Fitting Tolerance Magnet material: ND - NdFeB
Magnet material: ND - NdFeB
GN 54.1 Samarium, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Brass, without Hole, with Fitting Tolerance Magnet material: ND - NdFeB GN 54.1 Samarium, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Brass, without Hole, with Fitting Tolerance Magnet material: SC - SmCo

Product description

Information

Retaining magnets GN 54.1, in combination with the brass housing, the iron poles, and the plastic insulation, form a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

This special assembly is also known as a "sandwich magnet".

The retaining magnets can be mounted easily and securely by press-fitting, shrinking or with adhesive.

k1 is the max. dimension by which the retaining magnet can be shortened without losing its properties.

*Mounting this retaining magnet directly in steel components will create a magnetic short circuit, which reduces the magnetic force by up to 15 %. To avoid this, the distance k2 between the brass housing and the steel component or installation hole should be maintained. The distance is to be maintained also if the retaining magnet is shortened.

Specification

Magnet materials

  • SmCoSC
    Samarium, cobalt
    Temperature resistant up to 392 °F (200 °C)
  • NdFeBND
    Neodymium, iron, boron
    Temperature resistant up to 176 °F (80 °C)

Housing
Brass


Identification for ND
Magnetic area colored blue


RoHS

Accessory

Magnet Holding Disks GN 70
Self-Adhesive Disks GN 70.1
Rubber Caps GN 70.2

On request

Housing in stainless steel
Poles in stainless steel
Higher magnetic forces
Temperature resistance up to 536 °F (280 °C)

Technical drawing

3D
Hide technical drawing
GN 54.1 Samarium, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Brass, without Hole, with Fitting Tolerance sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
-0.0004hk1*k2 **Nominal magnetic forces
SC

ND
0.240.787 ±0.0080.390.061.80 lbf (8 N)2.25 lbf (10 N)
0.310.787 ±0.0080.390.064.95 lbf (22 N)5.62 lbf (25 N)
0.390.787 ±0.0080.310.088.99 lbf (40 N)10.12 lbf (45 N)
0.510.787 ±0.0080.240.1013.49 lbf (60 N)15.74 lbf (70 N)
0.630.787 ±0.0080.080.1228.10 lbf (125 N)33.72 lbf (150 N)
0.790.984 ±0.0080.200.1656.20 lbf (250 N)62.95 lbf (280 N)
0.981.378 ±0.0120.280.2089.92 lbf (400 N)101 lbf (450 N)
1.261.575 ±0.0120.180.24135 lbf (600 N)157 lbf (700 N)

Build & Price

3D Product Configurator
Magnet material


Diameter d

Selected Part

Total US Dollars (net)
$5.68
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$5.68
2549$5.20
5099$4.73
≥ 100$4.26
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 54.1-SC-6GN 54.1-ND-6GN 54.1-SC-8GN 54.1-ND-8GN 54.1-SC-10GN 54.1-ND-10GN 54.1-SC-13GN 54.1-ND-13GN 54.1-SC-16GN 54.1-ND-16GN 54.1-SC-20GN 54.1-ND-20GN 54.1-SC-25GN 54.1-ND-25GN 54.1-SC-32GN 54.1-ND-32