GN 565.4 Arched Pull Handles Aluminum, with Tapped or Counterbored Through Holes

Photo

GN 565.4 Aluminum Arched Pull Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish
Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish
GN 565.4 Aluminum Arched Pull Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish GN 565.4 Aluminum Arched Pull Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)
Finish: EL - Anodized finish, natural color GN 565.4 Aluminum Arched Pull Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)
Finish: RS - Red, RAL 3000, textured finish GN 565.4 Aluminum Arched Pull Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)
Finish: SR - Silver, RAL 9006, textured finish GN 565.4 Aluminum Arched Pull Handles, with Tapped or Counterbored Through Holes Type: B - Mounting from the operator's side
Finish: EL - Anodized finish, natural color GN 565.4 Aluminum Arched Pull Handles, with Tapped or Counterbored Through Holes Type: B - Mounting from the operator's side
Finish: RS - Red, RAL 3000, textured finish GN 565.4 Aluminum Arched Pull Handles, with Tapped or Counterbored Through Holes Type: B - Mounting from the operator's side
Finish: SR - Silver, RAL 9006, textured finish

Product description

Information

Arched pull handles GN 565.4 are preferably used for such applications where easy sliding of folding doors or cabinet drawers can be operated with a single finger. Their shape blends well with modern design.

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Red, RAL 3000, textured finishRSRS
    Silver, RAL 9006, textured finishSRSR
  • Anodized finish, natural colorELEL
  • Plain, tumbled finishBLBL

RoHS

On request

Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 565.4 Aluminum Arched Pull Handles, with Tapped or Counterbored Through Holes sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bl1ad1
Type A
d2
Type B
h1h2l2t1
min.
t2
0.796.300.51M 60.211.970.207.280.310.20
0.797.560.51M 60.211.970.208.700.310.20
1.026.300.67M 80.252.240.247.480.430.24
1.027.560.67M 80.252.240.248.940.430.24

Build & Price

3D Product Configurator
Handle width b
Length l1
Type


Finish
BL
EL
RS
SR
SW

Selected Part

Total US Dollars (net)
$19.90
In Stock: 42
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$19.90
100249$18.24
250499$16.59
≥ 500$14.93
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.264 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 565.4-20-160-A-SWGN 565.4-20-160-B-SWGN 565.4-20-160-A-RSGN 565.4-20-160-B-RSGN 565.4-20-160-A-SRGN 565.4-20-160-B-SRGN 565.4-20-160-A-ELGN 565.4-20-160-B-ELGN 565.4-20-160-A-BLGN 565.4-20-160-B-BLGN 565.4-20-192-A-SWGN 565.4-20-192-B-SWGN 565.4-20-192-A-RSGN 565.4-20-192-B-RSGN 565.4-20-192-A-SRGN 565.4-20-192-B-SRGN 565.4-20-192-A-ELGN 565.4-20-192-B-ELGN 565.4-20-192-A-BLGN 565.4-20-192-B-BLGN 565.4-26-160-A-SWGN 565.4-26-160-B-SWGN 565.4-26-160-A-RSGN 565.4-26-160-B-RSGN 565.4-26-160-A-SRGN 565.4-26-160-B-SRGN 565.4-26-160-A-ELGN 565.4-26-160-B-ELGN 565.4-26-160-A-BLGN 565.4-26-160-B-BLGN 565.4-26-192-A-SWGN 565.4-26-192-B-SWGN 565.4-26-192-A-RSGN 565.4-26-192-B-RSGN 565.4-26-192-A-SRGN 565.4-26-192-B-SRGN 565.4-26-192-A-ELGN 565.4-26-192-B-ELGN 565.4-26-192-A-BLGN 565.4-26-192-B-BL