GN 585 Bow Shackles Heat-Treated Steel

Photo

GN 585 Heat-Treated Steel Bow Shackles Type: A - With threaded pin
Type: A - With threaded pin
GN 585 Heat-Treated Steel Bow Shackles Type: A - With threaded pin GN 585 Heat-Treated Steel Bow Shackles Type: B - With bolt, nut, and cotter pin

Product description

Information

High-strength bow shackles GN 585 are manufactured in accordance with US Federal Specification RR-C-271, and are characterized by a six-fold safety. This means that the minimum breaking force is at least six times higher than the value of the nominal load (WLL). The curved shape is particularly suitable for applications where the shackles are exposed to multiple loads.

The nominal size and the nominal load (WLL) are forged into the shackle, which makes it easier to securely identify the lifting gear. The nominal load must not be exceeded.

Type B with bolt, nut, and cotter pin is recommended for permanent connections. The pin can rotate, and the bolt and nut are secured with the cotter pin to eliminate loosening.

Specification

Bow shackle body
Heat-treated steel

  • Drop-forged
  • Hot-dip galvanized

Pin
Heat-treated steel

  • Drop-forged
  • Galvanic zinc plated, painted

RoHS

Technical drawing

3D
Hide technical drawing
GN 585 Heat-Treated Steel Bow Shackles sketch

Part Options / Table

Type

AWith threaded pin
BWith bolt, nut, and cotter pin
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Millimeters
(Nominal size)

Inches
±0.118d2 ±0.02d3d4d5hNominal load (WLL)
in metric tons
0.241/40.470.315/16 x 18*0.670.751.100.50 t [5.0 kN]
0.315/160.510.393/8 x 16*0.830.831.220.75 t [7.5 kN]
0.393/80.630.477/16 x 14*1.020.941.421.00 t [10.0 kN]
0.437/160.710.551/2 x 13*1.101.061.651.50 t [15.0 kN]
0.511/20.830.635/8 x 11*1.181.181.892.00 t [20.0 kN]
0.635/81.060.753/4 x 10*1.651.502.363.25 t [32.5 kN]
0.753/41.260.877/8 x 9*1.891.772.804.75 t [47.5 kN]
0.877/81.420.981 x 8*2.242.013.316.50 t [65.0 kN]
0.9811.691.101 1/8 x 7*2.442.323.748.50 t [85.0 kN]
* Pins and bolts are threaded as specified; however, variances are possible.

Build & Price

3D Product Configurator
Diameter d1
Type


Selected Part

Total US Dollars (net)
$3.28
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$3.28
59$3.00
1024$2.73
≥ 25$2.46
Prop 65: -
Please contact our Sales Department for more information.
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.110 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 585-6-AGN 585-6-BGN 585-8-AGN 585-8-BGN 585-10-AGN 585-10-BGN 585-11-AGN 585-11-BGN 585-13-AGN 585-13-BGN 585-16-AGN 585-16-BGN 585-19-AGN 585-19-BGN 585-22-AGN 585-22-BGN 585-25-AGN 585-25-B