GN 5860 Safety Swivel Load Rings Steel

Photo

GN 5860 Steel Safety Swivel Load Rings

Product description

Information

GN 5860 safety swivel load rings can be folded and rotated in all directions, carrying the full load in any tension direction.

The nominal values for load capacity in the table are for the most extreme loading conditions listed, and are also clearly marked on the ring.

GN 5860 safety swivel load rings comply with Machinery Directive 2006/42/EG and are BG tested.

The integrated RFID transponder is used to clearly identify the lifting gear, e.g. during the prescribed regular inspection.

Specification

Chain ring
Steel
European Standard No. 1.6540

  • High-strength tempered
  • 100% electromagnetic tensile tested
  • Bright pink powder coated

Load ring
Steel
German Material No. 1.6541

  • Forged
  • High-strength tempered
  • 100% electromagnetic tensile tested
  • Bright pink powder coated

Bearing case
Steel
German Material No. 1.6541

  • Forged
  • High-strength tempered
  • 100% electromagnetic tensile tested
  • Zinc plated, blue passivated finish

Threaded bolt
Steel

  • Property class 10.9
  • Delta-Tone® finish
    (inorganic zinc flake coating)

RoHS

On request

Additional threaded bolt lengths

Technical drawing

3D
Hide technical drawing
GN 5860 Steel Safety Swivel Load Rings sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
Length leh1h2h3h4k1k2k3k4A/FTightening
torque
in Nm
Nominal load
in metric tons
5/16 x 180.511.183.312.991.221.770.311.771.141.731.06100.30
3/8 x 160.671.343.393.071.221.850.311.771.141.731.18100.45
1/2 x 130.831.654.614.211.932.280.392.171.382.561.42100.60
5/8 x 110.981.895.004.491.812.680.512.521.502.561.61301.30
3/4 x 101.302.445.915.392.133.270.512.401.383.032.17702.00
1 x 81.573.197.526.812.604.210.712.991.573.702.761503.50
1 1/4 x 71.973.909.578.703.545.160.873.701.974.963.352255.00
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
Length leh1h2h3h4k1k2k3k4A/FTightening
torque
in Nm
Nominal load
in metric tons
M 80.511.183.312.991.221.770.311.771.141.731.06100.30
M 100.671.343.393.071.221.850.311.771.141.731.18100.45
M 120.831.654.614.211.932.280.392.171.382.561.42100.60
M 160.981.895.004.491.812.680.512.521.502.561.61301.30
M 201.302.445.915.392.133.270.512.401.383.032.17702.00
M 241.573.197.526.812.604.210.712.991.573.702.761503.50
M 301.973.909.578.703.545.160.873.701.974.963.352255.00

Build & Price

3D Product Configurator
Thread d1

Inch


Metric


Length l

Selected Part

Total US Dollars (net)
$278.38
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$278.38
59$255.18
1024$231.98
≥ 25$208.78
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.400 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.