GN 607.4 Short Indexing Plungers Steel, Non Lock-Out, Weldable

Photo

GN 607.4 Steel Short Indexing Plungers, Non Lock-Out, Weldable

Product description

Information

Short indexing plungers GN 607.4 are designed to be mounted via welding of the plunger body to the mating material. Typically mounted on steel square tubing. The hub d2 is designed for positioning.

The plastic knob with molded-in indexing pin is driven on after the welding process. Body and knob come disassembled.

Specification

  • Body
    SteelST, blackened finish

  • Plunger pin
    Steel, hardened

  • Knob
    Plastic
    Technopolymer (Polyamide PA)
    • Temperature resistant up to 230 °F (110 °C)
    • Black, matte finish
    • Not removable

RoHS

Technical drawing

3D
Hide technical drawing
GN 607.4 Steel Short Indexing Plungers, Non Lock-Out, Weldable sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.012 / +0.010
l1bd2 -0.001 / -0.004d3d4l2l3l4l5
Stroke
Spring load ≈
Initial

End
Axial load ≈
0.2360.240.710.3940.980.871.460.060.220.242.47 lbf (11 N)6.29 lbf (28 N)89.92 lbf (400 N)
0.2360.550.710.3940.980.871.770.060.220.242.47 lbf (11 N)6.29 lbf (28 N)89.92 lbf (400 N)
0.3150.310.790.4721.220.981.730.080.260.313.37 lbf (15 N)6.52 lbf (29 N)112 lbf (500 N)
0.3150.710.790.4721.220.982.130.080.260.313.37 lbf (15 N)6.52 lbf (29 N)112 lbf (500 N)

Build & Price

3D Product Configurator
Pin diameter d1
Length l1
Material

Selected Part

Total US Dollars (net)
$18.56
In Stock: 20
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$18.56
100249$17.02
250499$15.47
≥ 500$13.92
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.077 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 607.4-6-6-STGN 607.4-6-14-STGN 607.4-8-8-STGN 607.4-8-18-ST