GN 607.5 short indexing plungers are designed to be mounted via welding of the plunger body to the mating material. Typically mounted on steel square tubing. The hub d2 is designed for positioning.
The plastic knob with molded-in indexing pin is driven on after the welding process. Body and knob come disassembled.
Indexing plungers with lock-out are used for applications where the plunger pin needs to stay in its retracted position. To achieve this, the knob is rotated by 90 degrees after being retracted. A notch keeps the plunger in the retracted position.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.088 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351