GN 610 Spring Loaded Shells Steel / Stainless Steel

Photo

GN 610 Steel / Stainless Steel Spring Loaded Shells Type: H - Semi-spherical, steel
Type: H - Semi-spherical, steel
GN 610 Steel / Stainless Steel Spring Loaded Shells Type: H - Semi-spherical, steel GN 610 Steel / Stainless Steel Spring Loaded Shells Type: HBN - Semi-spherical with collar, stainless steel GN 610 Steel / Stainless Steel Spring Loaded Shells Type: HN - Semi-spherical, stainless steel GN 610 Steel / Stainless Steel Spring Loaded Shells Type: K - Pointed nose, steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Spring loaded shells GN 610 are used for indexing and locking. A special feature is their large spring travel with a compact size.

A simple hole is sufficient for installation. Pre-tensioning and securing of the spring loaded shells must be ensured by the opposing stop piece.

Type HBN has a collar to prevent the spring-loaded shell from springing out the front. A simple stepped hole is sufficient for installation. The part is secured from the back side, such as with a plate or a threaded stud.

Specification

Housing

  • Type H / K
    Steel, nickel plated
  • Type HN / HBN
    Stainless steel AISI 305

Spring
Stainless steel AISI 301


RoHS

Technical drawing

3D
Hide technical drawing
GN 610 Steel / Stainless Steel Spring Loaded Shells sketch

Part Options / Table

Type

HSemi-spherical, steel
HNSemi-spherical, stainless steel
HBNSemi-spherical with collar, stainless steel
KPointed nose, steel
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Typed1 ±0.002l0d2hl1l2sF1
Spring load ≈
F2
Spring load ≈
H0.0870.63-0.310.470.41-0.49 lbf (2.2 N)0.67 lbf (3 N)
H0.1020.31-0.150.260.20-0.25 lbf (1.1 N)0.45 lbf (2 N)
H0.1180.47-0.240.350.34-1.39 lbf (6.2 N)1.53 lbf (6.8 N)
H0.1180.63-0.330.510.42-1.08 lbf (4.8 N)1.89 lbf (8.4 N)
H0.1340.47-0.240.350.31-1.12 lbf (5 N)1.57 lbf (7 N)
H0.1340.59-0.290.470.32-1.33 lbf (5.9 N)2.99 lbf (13.3 N)
H0.1570.55-0.310.470.35-1.12 lbf (5 N)2.77 lbf (12.3 N)
H0.1970.63-0.310.510.41-1.80 lbf (8 N)3.37 lbf (15 N)
HN0.1180.63-0.310.510.42-1.08 lbf (4.8 N)1.93 lbf (8.6 N)
HN0.1420.71-0.350.590.45-1.51 lbf (6.7 N)3.26 lbf (14.5 N)
HN0.1570.63-0.300.510.45-1.80 lbf (8 N)2.77 lbf (12.3 N)
HBN0.1180.510.160.280.390.350.0041.19 lbf (5.3 N)1.62 lbf (7.2 N)
K0.0870.63-0.310.470.41-0.49 lbf (2.2 N)0.67 lbf (3 N)
K0.1180.43-0.200.350.26-0.36 lbf (1.6 N)0.76 lbf (3.4 N)
K0.1180.63-0.330.510.42-1.08 lbf (4.8 N)1.89 lbf (8.4 N)

Build & Price

3D Product Configurator
Diameter d1
Length l0
Type




Application Examples

Drawing Page 2 GN 610

Selected Part

Total US Dollars (net)
$0.64
In Stock: 65
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.64
100249$0.59
250499$0.54
≥ 500$0.48
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.