GN 611.5 Installation Tools Steel, for Spring Plungers GN 611 / GN 616 / GN 616.1

Photo

GN 611.5 Steel Installation Tools, for Spring Plungers GN 611 / GN 616 / GN 616.1

Product description

Information

Installation tools GN 611.5 are used to install spring plungers GN 611, GN 616 and GN 616.1.

Specification

Steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 611.5 Steel Installation Tools, for Spring Plungers GN 611 / GN 616 / GN 616.1 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread Ø of spring plungers GN 611 / GN 616 / GN 616.1
M 3M 4M 5M 6M 8M 10M 12M 16M 20M 24

Build & Price

3D Product Configurator
Thread d1

Selected Part

Total US Dollars (net)
$62.45
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$62.45
2549$57.25
5099$52.05
≥ 100$46.84
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.036 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 611.5-M3GN 611.5-M4GN 611.5-M5GN 611.5-M6GN 611.5-M8GN 611.5-M10GN 611.5-M12GN 611.5-M16GN 611.5-M20GN 611.5-M24