GN 614.2 Press-Fit Ball Plungers Brass, Double Ended

Photo

GN 614.2 Brass Press-Fit Ball Plungers, Double Ended

Product description

Information

Press-fit ball plungers GN 614.2 are the result of the further development of ball plungers type GN 614, designed for special applications.

Spring loads shown in the table are for when both balls are compressed; when only one is compressed, load will be 50% of pressure shown.

A tolerance H8 is recommended for the locating bore of d1.

Specification

Housing
Brass


Ball
Stainless steel AISI 420C
Hardened


Spring
Stainless steel AISI 631


RoHS

Technical drawing

3D
Hide technical drawing
GN 614.2 Brass Press-Fit Ball Plungers, Double Ended sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3 +0.002
Knurl Ø
Length lw
Compression
Spring load ≈
Initial

End
0.100.080.0990.210.030.29 lbf (1.3 N)0.56 lbf (2.5 N)
0.120.100.1190.290.030.45 lbf (2 N)1.01 lbf (4.5 N)
0.160.120.1590.350.040.56 lbf (2.5 N)1.69 lbf (7.5 N)
0.200.160.1980.430.050.79 lbf (3.5 N)1.80 lbf (8 N)
0.240.200.2370.500.060.79 lbf (3.5 N)2.36 lbf (10.5 N)
0.280.240.2770.550.080.90 lbf (4 N)2.70 lbf (12 N)
0.310.260.3160.710.081.35 lbf (6 N)3.37 lbf (15 N)

Build & Price

3D Product Configurator
Diameter d1

Selected Part

Total US Dollars (net)
$5.00
In Stock: 18
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$5.00
100249$4.58
250499$4.17
≥ 500$3.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.