GN 614.3 Ball Plungers Stainless Steel, Unthreaded

Photo

GN 614.3 Stainless Steel Ball Plungers, Unthreaded Type: NI - Standard spring load
Type: NI - Standard spring load
GN 614.3 Stainless Steel Ball Plungers, Unthreaded Type: NI - Standard spring load GN 614.3 Stainless Steel Ball Plungers, Unthreaded Type: NIS - High spring load
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Ball plungers GN 614.3 are used as detents as well as for push-on / push-off applications and ejectors.

A simple mounting hole is sufficient for mounting. The spring plungers are inserted into this hole and additionally secured with adhesive, if necessary.

Specification

Housing
Stainless steel AISI 303


Ball
Stainless steel AISI 420C
Hardened


Spring
Stainless steel AISI 631


Identification of the type NIS:
Housing with 2 longitudinal markings


RoHS

Technical drawing

3D
Hide technical drawing
GN 614.3 Stainless Steel Ball Plungers, Unthreaded sketch

Part Options / Table

Type

NIStandard spring load
NISHigh spring load
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 ±0.002d2Length lw
Compression
Spring load ≈
Standard (Type NI)
Initial


End
Spring load ≈
High (Type NIS)
Initial


End
0.0790.040.140.010.18 lbf (0.8 N)0.34 lbf (1.5 N)0.29 lbf (1.3 N)0.49 lbf (2.2 N)
0.0980.060.200.020.63 lbf (2.8 N)1.06 lbf (4.7 N)1.06 lbf (4.7 N)1.60 lbf (7.1 N)
0.1180.080.280.031.01 lbf (4.5 N)1.69 lbf (7.5 N)1.75 lbf (7.8 N)2.61 lbf (11.6 N)
0.1380.100.350.031.35 lbf (6 N)3.26 lbf (14.5 N)2.70 lbf (12 N)4.05 lbf (18 N)
0.1570.120.430.041.80 lbf (8 N)3.15 lbf (14 N)3.37 lbf (15 N)4.95 lbf (22 N)
0.1770.130.470.042.14 lbf (9.5 N)3.71 lbf (16.5 N)4.20 lbf (18.7 N)5.64 lbf (25.1 N)
0.1970.140.510.042.47 lbf (11 N)4.05 lbf (18 N)4.34 lbf (19.3 N)5.98 lbf (26.6 N)
0.2170.160.550.053.48 lbf (15.5 N)5.62 lbf (25 N)5.64 lbf (25.1 N)8.81 lbf (39.2 N)
0.2360.180.590.064.05 lbf (18 N)6.97 lbf (31 N)8.09 lbf (36 N)13.60 lbf (60.5 N)
0.3150.240.710.085.40 lbf (24 N)10.12 lbf (45 N)12.81 lbf (57 N)23.27 lbf (103.5 N)
0.3940.310.790.105.85 lbf (26 N)11.02 lbf (49 N)13.71 lbf (61 N)24.73 lbf (110 N)
0.4720.390.870.149.22 lbf (41 N)19.33 lbf (86 N)15.29 lbf (68 N)32.15 lbf (143 N)

Build & Price

3D Product Configurator
Diameter d1
Type


Selected Part

Total US Dollars (net)
$6.08
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$6.08
100249$5.57
250499$5.07
≥ 500$4.56
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.