GN 615.2 Ball Plungers Delrin® Plastic, with Slot

Photo

GN 615.2 Delrin® Plastic Ball Plungers, with Slot Ball material: NI - Stainless steel
Ball material: NI - Stainless steel
GN 615.2 Delrin® Plastic Ball Plungers, with Slot Ball material: NI - Stainless steel GN 615.2 Delrin® Plastic Ball Plungers, with Slot Ball material: P - Plastic
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Delrin® housing ball plungers GN 615.2 are mainly used in items made mostly or entirely of plastic or, where an application requires as few metal parts as possible.

These ball plungers can also be used in corrosive environment applications.

Specification

Housing
Delrin® Plastic
Temperature resistant up to 122 °F (50 °C)


Ball

  • Stainless steelNI AISI 420C
    Hardened

  • Delrin® PlasticP (Polyacetal POM)


Spring
Stainless steel AISI 631


RoHS

Technical drawing

3D
Hide technical drawing
GN 615.2 Delrin® Plastic Ball Plungers, with Slot sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length lw
Compression
Spring load ≈
Initial

End
M 60.140.550.042.70 lbf (12 N)3.82 lbf (17 N)
M 80.200.630.064.50 lbf (20 N)7.87 lbf (35 N)
M 100.240.750.075.62 lbf (25 N)10.12 lbf (45 N)

Build & Price

3D Product Configurator
Thread d1
Ball material


Selected Part

Total US Dollars (net)
$1.93
In Stock: 35
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.93
100249$1.77
250499$1.61
≥ 500$1.45
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.