DIN 6304 Tommy Screws Steel, Stud Type, with Fixed Bar

Photo

DIN 6304 Steel Tommy Screws, Stud Type with Fixed Bar Type: E - Without thrust pad
Type: E - Without thrust pad
DIN 6304 Steel Tommy Screws, Stud Type with Fixed Bar Type: E - Without thrust pad DIN 6304 Steel Tommy Screws, Stud Type with Fixed Bar Type: F - With DIN 6311 thrust pad

Product description

Information

The thrust point of tommy screws DIN 6304 is designed to be used with or without a thrust pad for clamping.

The snap ring is a simple and quick method to connect the thrust pad to the tommy screw.

Instead of DIN 6311 a GN 6311.1 thrust pad can be used. In that case the tommy screw and the thrust pad have to be ordered separately.

Hint for installation (Type F)
The thrust pad has to be held at an angle allowing the circlip to drop to the bottom of its groove with the split end downwards. The thrust point is then offered up to the split end of the circlip at the lowest possible angle and pressed home.

Specification

Steel
Blackened finish
Property class 5.8
Hardened thrust point


RoHS

Accessory

Thrust Pads GN 6311.1

Technical drawing

3D
Hide technical drawing
DIN 6304 Steel Tommy Screws, Stud Type with Fixed Bar sketch

Part Options / Table

Type

EWithout thrust pad
FWith DIN 6311 thrust pad
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1d2d3d4 -0.004l2l3l4l5z ≈
M 61.571.97-0.470.200.1770.391.970.390.090.21
M 81.972.36-0.550.240.2360.472.360.590.120.27
M 102.362.76-0.710.310.3150.553.150.790.140.32
M 122.763.15-0.790.390.3150.713.940.790.180.34
M 162.953.544.330.940.470.4720.794.720.790.210.42
M 202.953.544.331.180.630.6101.105.510.790.220.49

Build & Price

3D Product Configurator
Thread d1
Bolt length l1
Type


Assembly Instructions (Type F)

The thrust pad has to be held at an angle allowing the circlip to drop to the bottom of its groove with the split end downwards. The thrust point is then offered up to the split end of the circlip at the lowest possible angle and pressed home.

Drawing GN 6311

Selected Part

Total US Dollars (net)
$11.84
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$11.84
100249$10.85
250499$9.87
≥ 500$8.88
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.048 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.