Hand knobs GN 6335.1 with protruding hub have important advantages:
The face of the hub is exactly square to the bore and is made of steel to prevent edge breakage.
Specification
Hand knob
Plastic
Duroplast (Phenolic PF)
Black, shiny finish
Hub insert
Steel, zinc plated, blue passivated finish
RoHS
On request
Special bores and threads larger than listed
Other modifications such as cross holes and set screw holes
Special stud variations, either drilled and pinned or glued into place
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.037 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351