EN 650.2 Fluid Level Indicators Zinc Die-Cast / Plastic, with Protective Housing

Photo

EN 650.2 Zinc Die-Cast / Plastic Fluid Level Indicators, with Protective Housing Type: B - With thermometer
Protective housing: P - Zinc die-cast
ELESA original design
code: HCX-P / -PT-SST
Type: B - With thermometer
Protective housing: P - Zinc die-cast
EN 650.2 Zinc Die-Cast / Plastic Fluid Level Indicators, with Protective Housing Type: B - With thermometer
Protective housing: P - Zinc die-cast EN 650.2 Zinc Die-Cast / Plastic Fluid Level Indicators, with Protective Housing Type: A - Without thermometer
Protective housing: P - Zinc die-cast EN 650.2 Zinc Die-Cast / Plastic Fluid Level Indicators, with Protective Housing Type: A - Without thermometer
Protective housing: PT - Plastic (Polyamide PA-HP) EN 650.2 Zinc Die-Cast / Plastic Fluid Level Indicators, with Protective Housing Type: B - With thermometer
Protective housing: PT - Plastic (Polyamide PA-HP)

Product description

Information

EN 650.2 fluid level indicators are supplied with a protective housing made of zinc die-cast or plastic that allows them to be used in harsh operating conditions. The fluid level is visible from the side despite the protective housing.

The polyamide body consists of two parts, which are ultrasonically welded together. The fluid level indicators are individually tested for leakage at 3 bar air pressure.

These fluid level indicators can also be used on pressurized tanks. Tests regarding maximum pressure are available.

The reflector is a colorless anodized aluminum plate with black marking lines or temperature scale. The scale is located outside of the fluid, thus it is specially protected.

The fluid level indicators are supplied with the protective housing mounted.

Specification

Protective housing

  • Zinc die-castP
  • Plastic (Polyamide PA-HP)PT

Body
Plastic
Crystal clear Polyamide PA 6-T

  • Aging resistant
  • High mechanical strength
  • Temperatures resistant up to 194 °F (90 °C)
  • Solvent resistant, but not alcohol resistant
  • Avoid contact with hot water

Reflector
Aluminum

  • Colorless anodized finish
  • With two black marking lines / scale

Version P

  • O-rings
    Rubber NBR (Perbunan®)
  • Set screw / hex nut / serrated lock washer
    Steel, zinc plated, blue passivated finish

Version PT

  • O-rings
    Rubber FPM (Viton®)
  • Set screw
    Stainless steel AISI 303
  • Hex nut / serrated lock washer
    Stainless steel AISI 304

RoHS

Technical drawing

3D
Hide technical drawing
EN 650.2 Zinc Die-Cast / Plastic Fluid Level Indicators, with Protective Housing sketch

Part Options / Table

Type

AWithout thermometer
BWith thermometer
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1bd
Thread
l2l3l4l5l6l7l8l9s ≈
Max. wall thickness
Thermometer scale

°F
2.99*1.40M 10-1.574.530.710.77-0.790.750.4720 ... 10068 ... 210
5.001.54M 120.873.156.650.910.830.980.870.830.470 ... 10032 ... 210
10.00*1.75M 12-7.9911.851.020.93-0.830.850.470 ... 10032 ... 210
*Only available in version PT

Build & Price

3D Product Configurator
Length l1
Type


Protective housing


Assembly Instruction

Drawing mounting information GN 650

The assembly of EN 650.2 fluid level indicators is very easy and economical. It is sufficient to drill two holes of Ø 10.5 or Ø 12.5 mm at distance l1 in the container wall. The fluid level indicator can also be mounted directly, i.e. without nut, if the container wall is provided with the corresponding thread.
All component parts necessary for the assembly are included: set screws with drillings for the fluid flow, hexagon nuts, O-rings, and serrated lock washers for securing. For a perfect seal, the screws should not be overtightened (max. 12 Nm). Recommended roughness of the sealing surface, Ra = 3 μm.

Selected Part

Total US Dollars (net)
$59.65
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$59.65
799$57.48
100249$54.23
≥ 250$48.80
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.609 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.