EN 650.4 Fluid Level Indicators Plastic, Narrow Shape

Photo

EN 650.4 Plastic Fluid Level Indicators, Narrow Shape Type: A - Without thermometer, without protective housing
ELESA original design
code: HCZ. / HCZ-VT
Type: A - Without thermometer, without protective housing
EN 650.4 Plastic Fluid Level Indicators, Narrow Shape Type: A - Without thermometer, without protective housing EN 650.4 Plastic Fluid Level Indicators, Narrow Shape Type: AK - Without thermometer, without protective housing, with plastic screws EN 650.4 Plastic Fluid Level Indicators, Narrow Shape Type: AS - Without thermometer, with protective housing EN 650.4 Plastic Fluid Level Indicators, Narrow Shape Type: B - With thermometer, without protective housing EN 650.4 Plastic Fluid Level Indicators, Narrow Shape Type: BK - With thermometer, without protective housing, with plastic screws EN 650.4 Plastic Fluid Level Indicators, Narrow Shape Type: BS - With thermometer, with protective housing

Product description

Information

A special feature of fluid level indicators EN 650.4 is their small dimension. The fluid level is visible even from the side.

The polyamide body consists of two parts, which are ultrasonically welded together. The fluid level indicators are individually tested for leakage at 3 bar air pressure.

These fluid level indicators can also be used on pressurized tanks. Tests regarding maximum pressure are available.

The reflector is a white lacquered aluminum plate with black marking lines or temperature scale. The scale is located outside of the fluid, thus it is specially protected.

The protective housing absorbs shocks. The fluid level indicators are supplied with the protective housing mounted.

Specification

Body
Plastic
Crystal clear Polyamide PA 6-T

  • Aging resistant
  • High mechanical strength
  • Temperature resistant up to 194 °F (90 °C)
  • Solvent resistant, but not alcohol resistant
  • Avoid contact with hot water

Protective housing
Plastic
Technopolymer (Polyamide PA-HP)

  • Glass fiber reinforced
  • Black, matte finish

Reflector
Aluminum

  • White painted
  • With two black marking lines / scale

O-rings
Rubber NBR (Perbunan®)


Set screw / hex nut / serrated lock washer

  • Type A / B / AS / BS
    Steel, zinc plated, blue passivated finish
  • Type AK /BK
    Plastic
    Technopolymer (Polyamide PA)
    Glass fiber reinforced
    Black, matte finish
    Tightening torque max. 6 Nm

RoHS

Technical drawing

3D
Hide technical drawing
EN 650.4 Plastic Fluid Level Indicators, Narrow Shape sketch

Part Options / Table

Type

AWithout thermometer, without protective housing
BWith thermometer, without protective housing
AKWithout thermometer, without protective housing, with plastic screws
BKWith thermometer, without protective housing, with plastic screws
ASWithout thermometer, with protective housing
BSWith thermometer, with protective housing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1b1b2d
Type A / AS
Type B / BS

Type AK
Type BK
l2l3l4l5l6l7l8l9l10s ≈
Max. wall
thickness
Thermometer scale
°C

°F
2.990.871.06M 10M 120.911.573.900.710.450.590.694.130.570.4720 ... 10068 ... 210
5.000.871.06M 12M 120.913.155.910.910.450.590.696.140.570.390 ... 10032 ... 210
10.000.871.06M 12M 120.917.9910.940.910.470.590.6911.180.590.390 ... 10032 ... 210

Build & Price

3D Product Configurator
Length l1
Type






Selected Part

Total US Dollars (net)
$24.61
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$24.61
799$23.71
100249$22.37
≥ 250$20.13
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.198 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
EN 650.4-76-AEN 650.4-76-BEN 650.4-76-AKEN 650.4-76-BKEN 650.4-76-ASEN 650.4-76-BSEN 650.4-127-AEN 650.4-127-BEN 650.4-127-AKEN 650.4-127-BKEN 650.4-127-ASEN 650.4-127-BSEN 650.4-254-AEN 650.4-254-BEN 650.4-254-AKEN 650.4-254-BKEN 650.4-254-ASEN 650.4-254-BS