EN 651 Fluid Level Indicators Plastic, Lengths to 500 mm

Photo

EN 651 Plastic Fluid Level Indicators, Lengths to 500 mm
ELESA Original design
code: HCL.

Product description

Information

EN 651 fluid level indicators have a long indication range, designed specially for a heavily fluctuating fluid level.

The crystal clear plastic tube is inserted into the end pieces together with the aluminum U-rail.

The U-rail can also be rotated by 90°, allowing a viewing direction parallel to the mounting surface. The U-rail protects and stabilizes the fluid level indicator.

These fluid level indicators allow the production of special lengths in relatively small quantities.

Specification

Tube
Plastic
Crystal clear Acryl (PMMA)

  • Temperature resistant up to 158 °F (70 °C)
  • Solvent resistant

End pieces
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish

U-rail
Aluminum
Anodized finish, natural color


Reflector film
With marking lines


O-rings
Rubber NBR (Perbunan®)


Set screws
Steel, zinc plated


RoHS

On request

Other lengths l1

Technical drawing

3D
Hide technical drawing
EN 651 Plastic Fluid Level Indicators, Lengths to 500 mm sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1bd1
Thread
d2l2l3l4l5l6l7
11.811.38M 120.790.539.5312.831.140.511.12
15.751.38M 120.790.5313.4616.771.140.511.12
19.691.38M 120.790.5317.4020.711.140.511.12

Build & Price

3D Product Configurator
Length l1

Assembly Instruction

Sketch GN 651 assembly

Two M12 threaded holes are required to mount the EN 651 fluid level indicators; for very small wall thicknesses, two holes of Ø 12.5 mm are required for mounting with nuts.

For a perfect seal, the screws should not be overtightened (max. 12 Nm).
Recommended roughness of the sealing surface, Ra = 3 μm.

Selected Part

Total US Dollars (net)
$73.28
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$73.28
799$70.62
100249$66.62
≥ 250$59.96
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.500 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.