EN 654.2 Assembly Sets Plastic, for Electrical Fluid Level Monitoring for Fluid Level Indicators EN 654 / EN 654.1

Photo

EN 654.2 Plastic Assembly Sets, for Electrical Fluid Level Monitoring for Fluid Level Indicators EN 654 / EN 654.1 Type: NO - 1 switchgear with one normally open contact
ELESA original design
code: SLCK.
Type: NO - 1 switchgear with one normally open contact
EN 654.2 Plastic Assembly Sets, for Electrical Fluid Level Monitoring for Fluid Level Indicators EN 654 / EN 654.1 Type: NO - 1 switchgear with one normally open contact EN 654.2 Plastic Assembly Sets, for Electrical Fluid Level Monitoring for Fluid Level Indicators EN 654 / EN 654.1 Type: NC-NC - 2 switchgears, each of them with one normally closed contact

Product description

Information

With assembly sets EN 654.2 the fluid level of EN 654 and EN 654.1 fluid level indicators can not only be viewed, but also be monitored via an electric contact.

For this purpose, a float with a magnet is located within the indication range, which will close or open a contact at a certain fluid level (REED switch).

Depending on the type, one or two switchgear units may be positioned along the visual range.

When delivered, the switchgear units are assembled such that the housing and the plug connection are on the left side of the fluid level indicator.

Depending on the installation situation, the switchgear unit can also be mounted to the right and the contact insert of the plug can be mounted in 4 positions every 90° to ensure a favorable cable outlet.

Specification

  • Switchgear unit
    Plastic
    Technopolymer (Polyamide PA)
    • Temperature resistant up to 176 °F (80 °C)
    • Black

  • Float
    Plastic
    Technopolymer (Polypropylene PP)
    Black

RoHS

Technical drawing

3D
Hide technical drawing
EN 654.2 Plastic Assembly Sets, for Electrical Fluid Level Monitoring for Fluid Level Indicators EN 654 / EN 654.1 sketch

Part Options / Table

Type *

NO1 switchgear with one normally open contact
NC1 switchgear with one normally closed contact
NO-NC2 switchgears, each of them with one normally open contact and one normally closed contact
NC-NC2 switchgears, each of them with one normally closed contact
NO-NO2 switchgears, each of them with one normally open contact

Build & Price

3D Product Configurator
Type





Electrical Characteristics

Max. switching voltage /
max. switched current

230 V AC, 230 V DC / 2 A

Max. switching capacity

40 W

Connector plug

DIN EN 175301-803 Type C

Protection class:

IP 65

Cable gland:

PG 7, for cable Ø from 6 to 7 mm

Cable cross-section

2 x 1.5 mm²

Caution: Magnet fields impair the function!

Drawing Electrical specifications GN 654.2

Assembly Sequence for the Cable Connection

Drawing assembly sequence GN 654.2

1.Loosen the mounting screw and pull off the connector plug.

2.Push the contact insert out of the connector casing.

3.Loosen the cable gland, guide the cable through the connector casing and connect it to the contact insert.

4.Push the contact insert back into the connector casing and tighten the cable gland for strain relief / sealing of the cable.

5.Push the connector plug over the contacts of the float switch and secure it with the mounting screw.

Assembly Sequence for the Assembly Set on EN 654 / EN 654.1 Fluid Level Indicators

Drawing Assembly sequence GN 654.2

1.Take off the end piece of the fluid level indicator.

2.Insert and correctly position the float with the marking „UP“ pointing up.

3.Push on the swítchgear unit.

4.Clamp the switchgear unit in the desired position and reassemble the end piece.

5.Mount the fluid level indicator in the container wall using both plastic spacer rings if the container is made of ferromagnetic material.

6.Mount the cable connection.

Selected Part

Total US Dollars (net)
$113.85
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$113.85
799$109.71
100249$103.50
≥ 250$93.15
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.176 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
EN 654.2-NOEN 654.2-NCEN 654.2-NO-NCEN 654.2-NC-NCEN 654.2-NO-NO