GN 665 Arched Pull Handles Aluminum, with Tapped Holes

Photo

GN 665 Aluminum Arched Pull Handles, with Tapped Holes Finish: SR - Silver, RAL 9006, textured finish
Finish: SR - Silver, RAL 9006, textured finish
GN 665 Aluminum Arched Pull Handles, with Tapped Holes Finish: SR - Silver, RAL 9006, textured finish GN 665 Aluminum Arched Pull Handles, with Tapped Holes Finish: SW - Black, RAL 9005, textured finish

Product description

Information

GN 665 arched pull handles are produced from elliptical extrusions, and are notable for their elegant design.

Specification

Handle
Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


End pieces (for both SW and SR)
Zinc die-cast
Powder coated
Silver, RAL 9006, textured finish


Set screws
Steel, zinc plated, blue passivated finish
Property class 5.8


Hex nuts ISO 4032-M8
Steel, zinc plated


Washers DIN 125
Steel, zinc plated


RoHS

Technical drawing

3D
Hide technical drawing
GN 665 Aluminum Arched Pull Handles, with Tapped Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1l1 ±0.01ab2d
Thread
l2l3l4l5
max.
1.0213.780.670.55M 82.7220.7112.910.710.37
1.0217.720.670.55M 82.7224.8816.850.710.37

Build & Price

3D Product Configurator
Handle width b1
Length l1
Finish
SR
SW

Selected Part

Total US Dollars (net)
$86.23
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$86.23
100249$79.04
250499$71.86
≥ 500$64.67
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.369 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.