GN 70.1 Self-Adhesive Disks Steel, for Retaining Magnets

Photo

GN 70.1 Steel Self-Adhesive Disks, for Retaining Magnets Finish: ZB - Zinc plated, blue passivated finish
Finish: ZB - Zinc plated, blue passivated finish
GN 70.1 Steel Self-Adhesive Disks, for Retaining Magnets Finish: ZB - Zinc plated, blue passivated finish GN 70.1 Steel Self-Adhesive Disks, for Retaining Magnets Finish: WS - White

Product description

Information

Self-adhesive disks GN 70.1 are used when a retaining magnet is to be used on non-magnetic surfaces.

After the protective film is pulled off of the back of the adhesive pad, they can be attached to any suitable and clean surface.

Specification

Disk
Steel

  • Zinc plated, blue passivated finishZBZB
  • Zinc plated, blue passivated finish
    WhiteWSWS painted

Adhesive pad
Scotch-Mount TM 4032

  • Doubled-sided
  • With polyurethane foam backing

RoHS

Technical drawing

3D
Hide technical drawing
GN 70.1 Steel Self-Adhesive Disks, for Retaining Magnets sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
ds1s2
Sheet thickness
0.790.080.04
1.180.080.04
1.570.080.04
2.360.100.06

Build & Price

3D Product Configurator
Diameter d
Finish
WS
ZB

Selected Part

Total US Dollars (net)
$0.97
In Stock: 449
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$0.97
2549$0.89
5099$0.81
≥ 100$0.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.005 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 70.1-20-ZBGN 70.1-20-WSGN 70.1-30-ZBGN 70.1-30-WSGN 70.1-40-ZBGN 70.1-40-WSGN 70.1-60-ZBGN 70.1-60-WS