GN 710 Dust Caps Neoprene Rubber, for DIN 71802 Threaded Ball Joint Linkages

Photo

GN 710 Neoprene Rubber Dust Caps for DIN 71802 Threaded Ball Joint Linkages

Product description

Information

Dust caps GN 710 prevent dirt from entering in angled ball joints DIN 71802.

Specification

Rubber (CR)

  • Temperature resistant up to 230 °F (110 °C)
  • Black

RoHS

On request

Threaded ball joint linkages with mounted dust cap

Technical drawing

3D
Hide technical drawing
GN 710 Neoprene Rubber Dust Caps for DIN 71802 Threaded Ball Joint Linkages sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1l2For threaded ball joint linkages DIN 71802
Size (d1)
0.450.220.180.060.31
0.510.280.260.140.39
0.670.330.300.140.51
0.830.410.330.180.63
0.980.490.490.280.75

Build & Price

3D Product Configurator
Outside diameter d1

Selected Part

Total US Dollars (net)
$0.88
In Stock: 750
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$0.88
5099$0.81
100249$0.74
≥ 250$0.66
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.