GN 714 Press-Fit Side Thrust Pins Aluminum, Tapped Type

Photo

GN 714 Aluminum Press-Fit Side Thrust Pins, Tapped Type

Product description

Information

Press-fit side thrust pins GN 714 are the result of further development of GN 715. User can design his own thrust pin which can be screwed into the thrust plate.

This design extends the field of possible applications. They eliminate costly alternatives, are space saving and easy to install. The knurled body requires only a hole tolerance of H8.

For easy insertion a suitable installation tool GN 715.1 is available (see table).

Specification

Body
Aluminum, plain finish


Thrust plate, tapped type

  • Hardened
  • Blackened finish

Thrust spring coding

  • Gray: Low thrust force
  • Black: Medium thrust force
  • Silver: High thrust force

Seal
Rubber NBR (Perbunan®)


RoHS

Accessory

Installation Tools GN 715.1 (Part number, see table)

Technical drawing

3D
Hide technical drawing
GN 714 Aluminum Press-Fit Side Thrust Pins, Tapped Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1Side thrust force F0
at l2
d2d3 +0.001h
min.
l1 -0.04l2l3l4w
Adjustable
distance at l2
Part number
installation tool
7/164.50 lbf (20 N)11.24 lbf (50 N)22.48 lbf (100 N)8 x 320.3940.470.470.160.060.180.06715.1-5.6
7/168.99 lbf (40 N)16.86 lbf (75 N)33.72 lbf (150 N)8 x 320.3940.470.470.300.060.180.08715.1-5.6
5/822.48 lbf (100 N)44.96 lbf (200 N)67.44 lbf (300 N)1/4 x 200.6300.710.710.450.080.300.13715.1-10
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Side thrust force F0
at l2
d2d3 +0.001h
min.
l1 -0.04l2l3l4w
Adjustable
distance at l2
Part number
installation tool
104.50 lbf (20 N)11.24 lbf (50 N)22.48 lbf (100 N)M 40.3940.470.470.160.060.180.06715.1-5.6
108.99 lbf (40 N)16.86 lbf (75 N)33.72 lbf (150 N)M 40.3940.470.470.300.060.180.08715.1-5.6
1622.48 lbf (100 N)44.96 lbf (200 N)67.44 lbf (300 N)M 60.6300.710.710.450.080.300.13715.1-10

Build & Price

3D Product Configurator
Diameter d1
Thread d2

Inch


Metric


Side thrust force F0 in N

Technical and Assembly Instructions

Sketch GN 715 bushing

Eccentric Bushings GN 715.2 eccentric bushings are a tooling accessory for GN 714.

They enable a precise optimum setting of side thrust pins. This allows an adjustment of l~0 ~to accommodate a larger tolerance range on a workpiece, for instance.

Selected Part

Total US Dollars (net)
$7.10
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$7.10
5099$6.51
100249$5.92
≥ 250$5.32
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.