GN 715.1 Installation Tools Steel, for Side Thrust Pins GN 714 / GN 715

Photo

GN 715.1 Steel Installation Tools, for Side Thrust Pins GN 714 / GN 715

Product description

Information

Installation tools GN 715.1 provide a simple and accurate installation of side thrust pins GN 714 and GN 715.

Specification

Steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 715.1 Steel Installation Tools, for Side Thrust Pins GN 714 / GN 715 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Identification no.Suitable for
3GN 715-3-...
5.6GN 715-5-... / GN 715-6-... / GN 714-10-...
8GN 715-8-...
10GN 715-10-... / GN 714-16-...

Build & Price

3D Product Configurator
Identification no.

Selected Part

Total US Dollars (net)
$16.12
In Stock: 91
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$16.12
100249$14.77
250499$13.43
≥ 500$12.09
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.041 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.