GN 715.2 Eccentric Bushings Steel, for Side Thrust Pins GN 714 / GN 715

Photo

GN 715.2 Steel Eccentric Bushings, for Side Thrust Pins GN 714 / GN 715

Product description

Information

Eccentric bushings GN 715.2 facilitate the adjustment of side thrust pins GN 714 and GN 715.

By using this bushing, the spring loaded locating pin can be precisely located to suit the tolerance of the workpiece.

Specification

Bushing
Steel, blackened finish


Set screw DIN 913
Stainless steel, A2


RoHS

Technical drawing

3D
Hide technical drawing
GN 715.2 Steel Eccentric Bushings, for Side Thrust Pins GN 714 / GN 715 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 -0.002d3 +0.001d4d5 +0.004eh
min.
Length l -0.008tFor side
thrust pin Ø
0.240.4720.472M 40.2440.080.390.3900.170.12-
0.390.6300.630M 40.4020.080.470.4690.210.200.24
0.470.7090.709M 40.4800.080.550.5470.260.31-
0.630.9840.984M 60.6380.120.710.7050.310.39-

Build & Price

3D Product Configurator
Bore diameter d1

Selected Part

Total US Dollars (net)
$30.94
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$30.94
5099$28.36
100249$25.78
≥ 250$23.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.