GN 716 Press-Fit Side Thrust Pins Steel, Cylindrical

Photo

GN 716 Steel Press-Fit Side Thrust Pins, Cylindrical Type: ENI - One-sided, stainless steel ball
Type: ENI - One-sided, stainless steel ball
GN 716 Steel Press-Fit Side Thrust Pins, Cylindrical Type: ENI - One-sided, stainless steel ball GN 716 Steel Press-Fit Side Thrust Pins, Cylindrical Type: BST - Both-sided, steel ball GN 716 Steel Press-Fit Side Thrust Pins, Cylindrical Type: EKU - One-sided, plastic ball GN 716 Steel Press-Fit Side Thrust Pins, Cylindrical Type: EST - One-sided, steel ball

Product description

Information

Press-fit side thrust pins GN 716 are used to hold, position or clamp workpieces.

The thrust pin body is pressed into the proper bore size and depth (l3).

No load should be applied on the elastisized plastic elements when used for extended periods of time.

Specification

Body
Steel, blackened finish


Sleeve (for ball)

  • Type ENI / EKU: Plastic
  • Type EST / BST: Steel, blackened finish

Ball

  • Type ENI: Stainless steel
  • Type EKU: Plastic
  • Type EST / BST: Steel

Spring

  • Type ENI / EKU: Stainless steel
  • Type EST / BST: Elastic plastic

Temperature resistant up to 176 °F (80 °C)


RoHS

Technical drawing

3D
Hide technical drawing
GN 716 Steel Press-Fit Side Thrust Pins, Cylindrical sketch

Part Options / Table

Type

ENIOne-sided, stainless steel ball
EKUOne-sided, plastic ball
ESTOne-sided, steel ball
BSTBoth-sided, steel ball
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Formd1d2bl1l2l3sSpring load ≈
Initial

End
Location bore 
ENI / EKU0.310.120.130.980.140.240.040.56 lbf (2.5 N)1.46 lbf (6.5 N)0.31
ENI / EKU0.390.160.161.180.170.280.041.01 lbf (4.5 N)2.02 lbf (9 N)0.39
ENI / EKU0.470.200.201.380.190.350.061.46 lbf (6.5 N)2.92 lbf (13 N)0.47
ENI / EKU0.550.260.211.570.230.390.071.80 lbf (8 N)4.05 lbf (18 N)0.55
EST0.390.220.181.180.280.310.0411.24 lbf (50 N)35.97 lbf (160 N)0.39
EST0.470.260.221.380.310.350.0613.49 lbf (60 N)60.70 lbf (270 N)0.47
EST0.550.310.261.570.350.390.0822.48 lbf (100 N)85.43 lbf (380 N)0.55
BST0.630.220.591.380.280.430.068.09 lbf (36 N)42.71 lbf (190 N)0.63
BST0.710.260.671.570.310.470.078.54 lbf (38 N)60.70 lbf (270 N)0.71
BST0.870.310.831.770.350.590.108.99 lbf (40 N)92.17 lbf (410 N)0.87

Build & Price

3D Product Configurator
Diameter d1
Type




Selected Part

Total US Dollars (net)
$17.45
In Stock: 17
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$17.45
5099$16.00
100249$14.55
≥ 250$13.09
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.018 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.