GN 720 stop latches may be used as stops, and feature a high degree of stability.
The internal ball spring indexing mechanism has four indexing mechanism at a distance of 90° each. Thanks to the bolt attachment using the countersunk screw, the latching position can be easily selected.
The latch arm is solid and may be machined, if required.
The countersunk screw is enclosed as part of the assembly.
Specification
Lever arm
Zinc die-cast
Powder coated Black, RAL 9005, textured finishSW Silver, RAL 9006, textured finishSR
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.129 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351