GN 726.1 Knurled Control Knobs Aluminum, Straight Shoulder, Plain Bore or Collet Type

Knurled Control Knobs GN 726.1: Aluminum, Straight Shoulder, Plain Bore or Collet Type
Type: A - With arrow
Identification no.: 1 - With set screw

Product description

The light gray cover of the control knobs GN 726.1 shrouds the fixing components as well as the shaft end. The cover also lends itself for a logo or other symbols.

The collet version permits a simple adjustment of the types with scale or arrow.

Scale and arrow on the control knobs are indelibly marked and easily legible since the engraved "aluminum colored" numbers contrast with the black anodized surface.

Besides the standard scale (type S) the control knobs can be supplied with any type of graduation.

Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale knobs on the order sheet „How to Order Graduations“.

Specification

Knob
Aluminum

  • Black anodized finish
  • Arrow for type A
    White, laser-engraved
  • Scale for type S
    White, laser-engraved

Cover
Plastic, light gray


Collet / Hex nut
Brass


Socket set screw DIN 916
Stainless steel
with internal hex and serrated point


RoHS

Accessory

Control Knob Flanges GN 826 (for Adjustable Spindles)

On request

  • Special graduations
    (see "How to Order Graduations“)
Hide technical drawing
GN 726.1 Aluminum Knurled Control Knobs, Straight Shoulder, Plain Bore or Collet Type sketch

Part Options / Table

Type

AWith arrow
BNeutral, without indicator point or scale
SWith scale 0...9, 20 graduations

Identification no.

1With set screw
2With collet
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H8
Bore
d3
Collet
d4d5d6d7h1h2h3h4Length lt
0.87B 5--0.630.55M 40.790.870.630.170.310.49-
1.06B 6-Z 60.790.71M 40.981.020.790.170.350.550.55
1.34B 6B 8Z 80.980.91M 51.261.180.940.170.390.590.67
1.65B 8B 10Z 101.261.18M 51.571.341.100.160.430.630.79

Build & Price

Outside diameter d1
Bore d2 (Id. No.1)
Bore d3 (Id. No.2)
Type



Identification no.


Outside diameter d1
Bore d2 (Id. No.1)
Bore d3 (Id. No.2)
Type



Identification no.


Graduations - "How to Order"

MD164_SB-15361-1

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter.
The scales are engraved with laser precision.

Selected Part

Total (net)
US$12.91
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$12.91
100249US$11.83
250499US$10.76
≥ 500US$9.68
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.037 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 726.1-22-B5-A-1GN 726.1-22-B5-B-1GN 726.1-22-B5-S-1GN 726.1-27-Z6-A-2GN 726.1-27-Z6-B-2GN 726.1-27-Z6-S-2GN 726.1-27-B6-A-1GN 726.1-27-B6-B-1GN 726.1-27-B6-S-1GN 726.1-34-Z8-A-2GN 726.1-34-Z8-B-2GN 726.1-34-Z8-S-2GN 726.1-34-B6-A-1GN 726.1-34-B6-B-1GN 726.1-34-B6-S-1GN 726.1-34-B8-A-1GN 726.1-34-B8-B-1GN 726.1-34-B8-S-1GN 726.1-42-Z10-A-2GN 726.1-42-Z10-B-2GN 726.1-42-Z10-S-2GN 726.1-42-B8-A-1GN 726.1-42-B8-B-1GN 726.1-42-B8-S-1GN 726.1-42-B10-A-1GN 726.1-42-B10-B-1GN 726.1-42-B10-S-1

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback