GN 726.2 Knurled Control Knobs Aluminum, with Flange, Plain Bore or Collet Type

Knurled Control Knobs GN 726.2: Aluminum, with Flange, Plain Bore or Collet Type
Type: S - With scale 0...9, 20 graduations
Identification no.: 2 - With collet

Product description

The light gray cover makes these control knobs GN 726.2 an aesthetically pleasing choice. The cover is held in place by firmly pushing it into the recess. It can be removed by inserting a screw driver into the slot provided.

The collet type provides a simple way of positioning and locking the control knob to the shaft.

Besides the standard scale (Type S) the control knobs can be supplied with any type of graduation.

Other types than the standard scale can be supplied, see order examples on „How to Order Graduations“.

Specification

Knob
Aluminum
Black, anodized finish


Scale ring

  • Plastic, black
  • Pressed-on
  • Arrow for type A
    White, laser engraved
  • Scale for type S
    White, laser engraved

Cover
Plastic, light gray


Collet / Hex nut
Brass


Socket set screw DIN 916
Stainless steel
with internal hex and serrated point


RoHS

Accessory

Control Knob Flanges GN 826 (for Adjustable Spindles)

On request

  • Special graduations
    (see "How to Order Graduations“)
Hide technical drawing
GN 726.2 Aluminum Knurled Control Knobs, Plain Bore or Collet Type sketch

Part Options / Table

Type

AWith arrow
BNeutral, without indicator point or scale
SWith scale 0...9, 20 graduations

Identification no.

1With set screw
2With collet
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H8
Bore
d3
Collet
d4d5d6d7h1h2h3h4Length lt
0.87B 5--0.630.55M 41.080.870.630.170.310.49-
1.06B 6-Z 60.790.71M 41.321.020.790.170.350.550.55
1.34B 6B 8Z 80.980.91M 51.611.180.940.170.390.590.67
1.65B 8B 10Z 101.261.18M 51.971.341.100.160.430.630.79

Build & Price

Outside diameter d1
Bore d3 (Id. No.2)
Bore d2 (Id. No.1)
Type



Identification no.


Outside diameter d1
Bore d3 (Id. No.2)
Bore d2 (Id. No.1)
Type



Identification no.


Graduations - "How to Order"

MD164_SB-15361-1

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter.
The scales are engraved with laser precision.

Selected Part

Total (net)
US$18.02
In Stock: 13
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$18.02
100249US$16.52
250499US$15.02
≥ 500US$13.52
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 726.2-22-B5-A-1GN 726.2-22-B5-B-1GN 726.2-22-B5-S-1GN 726.2-27-Z6-A-2GN 726.2-27-Z6-B-2GN 726.2-27-Z6-S-2GN 726.2-27-B6-A-1GN 726.2-27-B6-B-1GN 726.2-27-B6-S-1GN 726.2-34-Z8-A-2GN 726.2-34-Z8-B-2GN 726.2-34-Z8-S-2GN 726.2-34-B6-A-1GN 726.2-34-B6-B-1GN 726.2-34-B6-S-1GN 726.2-34-B8-A-1GN 726.2-34-B8-B-1GN 726.2-34-B8-S-1GN 726.2-42-Z10-A-2GN 726.2-42-Z10-B-2GN 726.2-42-Z10-S-2GN 726.2-42-B8-A-1GN 726.2-42-B8-B-1GN 726.2-42-B8-S-1GN 726.2-42-B10-A-1GN 726.2-42-B10-B-1GN 726.2-42-B10-S-1

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback