Hide technical drawing
Part Options / Table
b1 : 3.62
Show / Hide columns
Part Number b1 b2 b3 h1 h2 l1 l2 l3 F1 F2
3.62
5.39
2.99
4.80
3.27
5.04
1.46
0.98
0.75
0.67
0.69
405 lbf (1800 N)
112 lbf (500 N)
731.1-92-SG 3.62 2.99 3.27 1.46 0.98 0.75 0.67 0.69 405 lbf (1800 N) 112 lbf (500 N)
731.1-92-OR 3.62 2.99 3.27 1.46 0.98 0.75 0.67 0.69 405 lbf (1800 N) 112 lbf (500 N)
731.1-92-GR 3.62 2.99 3.27 1.46 0.98 0.75 0.67 0.69 405 lbf (1800 N) 112 lbf (500 N)
731.1-92-WS 3.62 2.99 3.27 1.46 0.98 0.75 0.67 0.69 405 lbf (1800 N) 112 lbf (500 N)
Filter combination produces no result.
b1 : 5.39
Show / Hide columns
Part Number b1 b2 b3 h1 h2 l1 l2 l3 F1 F2
3.62
5.39
2.99
4.80
3.27
5.04
1.46
0.98
0.75
0.67
0.69
405 lbf (1800 N)
112 lbf (500 N)
731.1-137-SG 5.39 4.80 5.04 1.46 0.98 0.75 0.67 0.69 405 lbf (1800 N) 112 lbf (500 N)
731.1-137-OR 5.39 4.80 5.04 1.46 0.98 0.75 0.67 0.69 405 lbf (1800 N) 112 lbf (500 N)
731.1-137-GR 5.39 4.80 5.04 1.46 0.98 0.75 0.67 0.69 405 lbf (1800 N) 112 lbf (500 N)
731.1-137-WS 5.39 4.80 5.04 1.46 0.98 0.75 0.67 0.69 405 lbf (1800 N) 112 lbf (500 N)
Filter combination produces no result.
Show / Hide columns
Metric
b1 b2 b3 h1 h2 l1 l2 l3 F1 F2
3.62
5.39
2.99
4.80
3.27
5.04
1.46
0.98
0.75
0.67
0.69
405 lbf (1800 N)
112 lbf (500 N)
3.62 2.99 3.27 1.46 0.98 0.75 0.67 0.69 405 lbf (1800 N) 112 lbf (500 N)
5.39 4.80 5.04 1.46 0.98 0.75 0.67 0.69 405 lbf (1800 N) 112 lbf (500 N)
Filter combination produces no result.
Build & Price
Mounting Information
Selected Part
Part Number
Call / Email for Delivery Time
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 6 US$5.50
7 99 US$5.30
100 249 US$5.00
≥ 250 US$4.50
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351