Clamping knobs with indexing plunger GN 7336.8 are an advanced version of clamping knobs GN 7336.7.
Like GN 7336.7, they are used for positioning, securing and clamping adjusting elements simultaneously. The design of GN 7336.8 ensures that the plunger pin cannot be pulled from the indexing bore by turning the knurled knob and releasing it from the thread inside the body, but only by deliberately pulling up fully on the knurled knob (safety function).
Specification
Hollow knurled knob GN 7336
Plastic
Technopolymer (Polyamide PA)
Glass fiber reinforced
Temperature resistant up to 266 °F (130 °C)
Black, matte finish
Cover cap
Light gray, matte finish
Threaded body
Steel, zinc plated, blue passivated finish
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.176 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351