EN 740.1 Label Disks with Drain Symbol Aluminum, for Threaded Plugs EN 745 / EN 745.2

Photo

EN 740.1 Aluminum Label Disks with Drain Symbol, for Threaded Plugs EN 745 / EN 745.2
ELESA Original design
code: MH-S

Product description

Information

EN 740.1 label disks with drain symbol can be used on EN 745 and EN 745.2 threaded plugs.

Specification

Aluminum


RoHS

Technical drawing

3D
Hide technical drawing
EN 740.1 Aluminum Label Disks with Drain Symbol, for Threaded Plugs EN 745 / EN 745.2 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d3
0.59
0.69
0.83
0.98
1.22

Build & Price

3D Product Configurator
Diameter d3

Selected Part

Total US Dollars (net)
$0.87
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$0.87
799$0.84
100249$0.79
≥ 250$0.71
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.002 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.