GN 743.6Fluid Sight GlassesAluminum, with ESG Safety Glass, ATEX Explosion Protective
Photo
Product Family ATEX
ATEX standard parts have been developed for explosion hazard conditions in hydraulics or gear construction. Every product includes a documentation showing the underlying European explosion protection directive (ATEX).
Fluid sight glasses GN 743.6 are suitable for use in potentially explosive atmospheres. They comply with the European explosion protection directive (ATEX) 2014/34/EU.
A detailed operating instruction is available and included with every fluid sight glass. In addition, the housings are provided with an ATEX label.
These fluid sight glasses offer a scratch proof sight glass of high stability. The placement of the seal on the outer diameter of the glass eliminates leakage independent from over or under tightening of the sight glass.
The seal is embedded in a radial recess, and thus cannot be lost or squeezed out during tightening.
These fluid sight glasses can also be used on pressurized tanks. Tests regarding maximum pressure are available.
Assembly note:
For wall thicknesses below 0.16 in (4 mm), use GN 7430 thin hex nuts.
Specification
Body
Aluminum
Front surface fine turned
Sight glass
ESG safety glass
Seals
Rubber FPM (Viton®)
Circlip
Stainless steel AISI 301
Temperature range:
from -4 °F to +302 °F (-20 °C to +150 °C)
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351