GN 751.1 Clevis Fork Joints Steel, with Rotating Shaft

Photo

GN 751.1 Steel Clevis Fork Joints, with Rotating Shaft Type: SL - Pin with SL circlip
Type: SL - Pin with SL circlip
GN 751.1 Steel Clevis Fork Joints, with Rotating Shaft Type: SL - Pin with SL circlip GN 751.1 Steel Clevis Fork Joints, with Rotating Shaft Type: A - Without pin GN 751.1 Steel Clevis Fork Joints, with Rotating Shaft Type: KL - Pin with KL circlip

Product description

Information

Clevis fork joints GN 751.1 basically correspond to the clevis fork head of DIN 71752 (type A), but, unlike the DIN part, they have a rotating shaft and an additional pin with circlip (type KL or SL), which can be assembled and disassembled without tools.

The rotating shaft allows non-dynamic radial movements to be compensated, movements which may occur e.g. when using cable winches. Also, there is no need for the otherwise necessary alignment of joint heads during assembly.

Specification

Steel

  • Property class 5
  • Zinc plated, blue passivated finish

Circlips
Spring steel

  • Hardened and tempered
  • Zinc plated, blue passivated finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 751.1 Steel Clevis Fork Joints, with Rotating Shaft sketch

Part Options / Table

Type

AWithout pin
KLPin with KL circlip
SLPin with SL circlip
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1  +0.002/-0.004
Bore
l1
Short / Long
d2
Thread
abd3l2
Short

Long
l3
Short

Long
l4A/FStatic load FA
0.1970.390.79M 50.390.200.350.791.181.021.420.160.28180 lbf (800 N)
0.2360.470.94M 60.470.240.390.941.421.221.690.220.35540 lbf (2400 N)
0.3150.631.26M 80.630.310.551.261.891.652.280.310.47764 lbf (3400 N)
0.3940.791.57M 100.790.390.711.572.362.052.830.450.631349 lbf (6000 N)
0.4720.941.89M 120.940.470.791.892.832.443.390.550.713147 lbf (14000 N)

Build & Price

3D Product Configurator
Bore d1
Length l1
Thread d2
Type



Selected Part

Total US Dollars (net)
$9.94
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$9.94
5099$9.11
100249$8.28
≥ 250$7.45
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.