GN 808.1 Cover Boots Neoprene Rubber or Elastomer Plastic, for DIN 808 Universal Joints

Photo

GN 808.1 Cover Boots for DIN 808 Universal Joints, Neoprene Rubber or Elastomer Plastic Type: D - For double joints
Type: D - For double joints
GN 808.1 Cover Boots for DIN 808 Universal Joints, Neoprene Rubber or Elastomer Plastic Type: D - For double joints GN 808.1 Cover Boots for DIN 808 Universal Joints, Neoprene Rubber or Elastomer Plastic Type: E - For single joints

Product description

Information

GN 808.1 cover boots provide universal joints protection against dirt, dust and other debris.

They can also be filled with grease, which gives long term lubrication for friction bearings.

The cover boots are secured at each end with two cable ties, supplied but not assembled.

Specification

Single joint boot

  • Type E
  • Neoprene rubber (CR)
  • Black

Double joint boot

  • Type D
  • Smooth PVC elastomer plastic
  • Black

RoHS

Technical drawing

3D
Hide technical drawing
GN 808.1 Cover Boots for DIN 808 Universal Joints, Neoprene Rubber or Elastomer Plastic sketch

Part Options / Table

Type

EFor single joints
DFor double joints
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Joint Ø
d2
Type E
d3
Type E
d4
Type D
d5
Type D
l1
Type E
l2
Type D
0.630.591.100.631.381.342.17
0.71*0.651.26--1.57-
0.870.811.570.791.421.772.56
0.980.961.890.941.731.972.76
1.101.082.051.102.012.203.15
1.261.202.201.262.442.563.54
1.421.402.60--2.83-
1.651.572.951.572.873.234.72
1.771.773.31--3.74-
1.971.973.621.973.544.256.10
2.282.203.94--4.80-
2.56*2.564.29--5.20-
2.76*2.764.69--5.67-
3.15*3.155.08--6.18-
3.54*3.395.75--11.81-
3.94*3.827.17--7.87-
* usually not available from stock

Build & Price

3D Product Configurator
Joint diameter d1
Type


GN 110.1 Cross Holes (Special Order)

MD110.1
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11
K / B
d2 H11
B
d3Length l
K / V
Length l
B
6-22M 344
8-33M 55.55.5
10-34M 55.56
121445M 66.57
161856M 689
20-58M 6810
22-68M 61010
25-610M 81014
3032612M 81416
35-612M 81616

Cross holes in universal joint shafts and in universal shafts are suitable for making shaft-hub connections using a pin or a grub screw. For bores with keyway or square, they serve to secure the axial position of the universal joint and shaft. The d2 pin hole with H11 tolerance is intended for use with spiral spring pins.
The position of the cross holes / cross threads in relation to the keyway / square or the universal joints is shown in the overview.
To order cross hole GN 110.1, please call our sales team:

  • USA: +1-800-877-8351
  • Mexico: +52(81)2721-4021
  • Canada: +1-800-397-6993

Selected Part

Total US Dollars (net)
$25.00
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$25.00
5099$22.92
100249$20.84
≥ 250$18.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.