GN 810.10 Vertical Acting Toggle Clamps Steel, with Horizontal Mounting Base, Heavy Duty Type „Longlife“

Vertical Acting Toggle Clamps GN 810.10: Steel, with Horizontal Mounting Base, Heavy Duty Type „Longlife“
Type: A - Clamping bar with slotted hole

Product description

Vertical acting toggle clamps „Longlife“ GN 810.10 can accommodate an application-specific screw or spindle assembly.

Vertical acting toggle clamps GN 810.10 are an advance development of GN 810. The steel sheet design of the clamp and lever arms is replaced by precision or die-forged components. The remaining steel sheet parts have been reinforced, bearing pins and rivets are hardened and ground.

Therefore these clamps are suitable for applications in which substantial forces occur and a long service life is required.

During extensive testing, with trouble free function and under load, the clamp has withstood over one million opening and closing cycles.

Flanged washers are included, toggle clamp spindle assemblies are not included.

Specification

  • Toggle clamp
    Steel
    • Precision casting
    • Blackened finish

  • Lever arm
    Steel
    • Forged
    • Blackened finish

  • Parts in sheet metal
    Case-hardened steel, blackened finish

  • Bearing pins and rivets
    Steel, hardened and ground

  • All moving parts
    Lubricated with special grease

  • Hand grip
    High quality, oil resistant red plastic

RoHS

Hide technical drawing
GN 810.10 Steel Vertical Acting Toggle Clamps, with Horizontal Mounting Base, Heavy Duty Type „Longlife“ sketch

Part Options / Table

Type

AClamping bar with slotted hole
EClamping bar with bushing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
ab1b2b3d1d2d3h1h2h3h4
220495 lbf (2200 N)1.261.421.890.24M 60.260.265.371.180.631.06
440989 lbf (4400 N)1.342.132.560.39M 100.330.418.461.970.941.77
850*1911 lbf (8500 N)-2.952.95-M 120.410.4911.022.641.18-
1540*3462 lbf (15400 N)-3.543.94-M 160.490.6512.993.011.38-
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1
Type A

Type E
l2l3m1m2m3r1r2s1s2
2203.583.392.011.810.791.260.313.032.830.140.24
4405.105.102.602.601.181.770.474.214.210.200.39
850*-6.34-2.832.172.170.39-5.240.240.47
1540*-7.99-3.642.562.560.49-6.570.310.63
This size is fitted with a round handle at the lever arm and available only in Type E.

Build & Price

Size
Type


Size
Type


Selected Part

Total (net)
US$105.72
In Stock: 21
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$105.72
5099US$96.91
100249US$88.10
≥ 250US$79.29
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.727 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 810.10-220-AGN 810.10-220-EGN 810.10-440-AGN 810.10-440-EGN 810.10-850-EGN 810.10-1540-E

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback