GN 810.12 Knee Lever Modules Steel, with Horizontal or Vertical Mounting Base

Photo

GN 810.12 Steel Knee Lever Modules, with Horizontal or Vertical Mounting Base Type: G - With vertical mounting base
Type: G - With vertical mounting base
GN 810.12 Steel Knee Lever Modules, with Horizontal or Vertical Mounting Base Type: G - With vertical mounting base GN 810.12 Steel Knee Lever Modules, with Horizontal or Vertical Mounting Base Type: C - With horizontal mounting base

Product description

Information

Knee lever modules GN 810.12 have the same properties and attributes as the toggle clamps GN 810.10 / GN 810.11. The clamping arms are die-forged, the remaining steel sheet parts have been reinforced, bearing pins and rivets are hardened and ground.

Therefore knee lever modules are suitable for applications in which substantial forces occur and in which a long service life is required.

During extensive testing, with trouble free function and under load, the clamp has withstood over one million opening and closing cycles.

These knee lever modules permit the size and position of the lever and clamping arms to be adjusted to match the specific application.

Specification

Lever arm
Steel

  • Forged
  • Blackened finish

Parts in sheet metal
Case-hardened steel C10, blackened finish


Bearing pins and rivets
Steel, hardened and ground


All moving parts
Lubricated with special grease


RoHS

Technical drawing

3D
Hide technical drawing
GN 810.12 Steel Knee Lever Modules, with Horizontal or Vertical Mounting Base sketch

Part Options / Table

Type

CWith horizontal mounting base
GWith vertical mounting base
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding
capacity
b1b2b3b4dh1h2h3h4h5
220495 lbf (2200 N)1.421.890.510.240.262.913.501.181.790.69
440989 lbf (4400 N)2.132.560.790.390.334.765.531.972.741.10
8501911 lbf (8500 N)2.952.950.940.470.416.227.092.643.461.38
15403462 lbf (15400 N)3.543.941.340.630.497.608.743.014.171.57
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1l2l3m1m2m3m4rs1s2
2202.260.941.140.791.260.310.311.970.140.24
4403.371.261.671.181.770.470.392.870.200.39
8504.531.502.052.172.170.390.393.900.240.47
15405.812.092.682.562.950.490.695.020.310.63

Build & Price

3D Product Configurator
Size
Type


Accessory for Knee Lever Modules

Drawing Accessory for knee lever modules

Handles (dimensions in millimeters)

Drawing GN 910.5
Show / Hide columns
Module
Size
b1d1b2d2b3htPart Number
22022-13-56055810.15-220
44031-20-88677810.15-440
850-30-22-119112810.15-850
1540-34-25-119112810.15-1540

Arm Levers (dimensions in millimeters)

Drawing GN 910.6
Show / Hide columns
Module
Size
bdLength lsPart Number
22013-605810.16-220
44020-908810.16-440
850-22122-810.16-850
1540-25138-810.16-1540

Clamping Arm Extenders (dimensions in millimeters)

Drawing GN 910.7
Show / Hide columns
Module
Size
b1b2hLength ltPart Number
2201061615.56.5810.17-220
440151024168810.17-440
85020123022.115810.17-850
15402516.23523.515810.17-1540

Bushings (dimensions in millimeters)

Drawing GN 910.8
Show / Hide columns
Module
Size
d1d2Length lPart Number
220136.516810.18-220
4402010.524810.18-440
8502412.530810.18-850
15403216.535810.18-1540

Base Plates (dimensions in millimeters)

Drawing GN 910.9
Show / Hide columns
Module
Size
dl1l2m1m2sPart Number
2206.5483632206810.19-220
4408.5655445308810.19-440
85010.57575555510810.19-850
154012.510090656510810.19-1540

Selected Part

Total US Dollars (net)
$78.99
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$78.99
5099$72.41
100249$65.83
≥ 250$59.24
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.564 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.