GN 812.1 Vertical Acting Toggle Clamps Steel, with Dual Flanged Mounting Base

Photo

GN 812.1 Steel Vertical Acting Toggle Clamps, with Dual Flanged Mounting Base Type: EVF - Solid bar version, with weldable clasp
Type: EVF - Solid bar version, with weldable clasp
GN 812.1 Steel Vertical Acting Toggle Clamps, with Dual Flanged Mounting Base Type: EVF - Solid bar version, with weldable clasp GN 812.1 Steel Vertical Acting Toggle Clamps, with Dual Flanged Mounting Base Type: AVF - U-bar version, with two flanged washers GN 812.1 Steel Vertical Acting Toggle Clamps, with Dual Flanged Mounting Base Type: CVF - U-bar version, with two flanged washers and GN 708.1 spindle assembly

Product description

Information

Vertical acting toggle clamps GN 812.1 work according to the toggle principle: lever and clamping bar move in the same direction. In the clamped position the operating lever is in its vertical position.
They can be mounted in two planes via the dual flanged mounting base and require less space for the clamping action.

Vertical acting toggle clamps in the U-bar version with two flanged washers (Type AVF) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type CVF.

Type EVF version can either be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component to hold the workpiece in place.

Specification

Toggle clamp
Case-hardened steel C10

  • Zinc plated, blue passivated finish
  • Tempered bearing pins
  • Case-hardened bearing rivets

All moving parts lubricated with special grease


Hand grip
High quality, oil resistant red plastic


Spindle assembly GN 708.1,
Type A

  • Steel, zinc plated, blue passivated finish
  • Rubber tip 85 Shore A

RoHS

Accessory

Clamp Mounts GN 801

Technical drawing

3D
Hide technical drawing
GN 812.1 Steel Vertical Acting Toggle Clamps, with Dual Flanged Mounting Base sketch

Part Options / Table

Type

AVFU-bar version, with two flanged washers
CVFU-bar version, with two flanged washers and GN 708.1 spindle assembly
EVFSolid bar version, with weldable clasp
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding
capacity
a ≈b1b2b3b4d1d2h1h2h3h4h5
max.
75169 lbf (750 N)0.790.941.341.180.20M 50.184.721.690.430.751.10
130247 lbf (1100 N)1.101.241.651.930.24M 60.227.242.760.631.002.09
230495 lbf (2200 N)1.571.401.502.010.33M 80.268.743.430.711.182.48
330585 lbf (2600 N)1.771.931.893.110.41M 100.3310.204.210.871.463.11
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1
Type AVF
Type CVF

Type EVF
l2l3 max.l4m1m2m3m4m5m6r
Type AVF
Type CVF

Type EVF
s1s2w
Adjustable
range
752.642.661.461.811.770.490.940.280.490.39-2.462.480.080.160.59
1303.353.391.832.282.170.491.060.430.490.630.493.113.150.100.200.69
2304.374.412.623.192.680.631.020.430.630.430.564.074.110.120.240.79
3305.085.162.873.583.031.181.180.481.180.750.794.764.860.140.280.75

Build & Price

3D Product Configurator
Size
Type



Selected Part

Total US Dollars (net)
$35.42
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$35.42
5099$32.47
100249$29.52
≥ 250$26.56
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.