GN 822.8 mini indexing plungers feature small, compact dimensions. They are mounted by countersunk screws.
Type C offers a lock-out position for applications that require the plunger pin to be retracted for an extended period of time. After retracting the plunger pin, turn the knob 30 degrees, release the knob and it will stay in the retracted position via the indexing lock.
These mini indexing plungers present an affordable alternative to the GN 608 and GN 608.1 indexing plungers.
Specification
Body with mounting plate
Zinc die-cast
Powder coated
Black, textured finish
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.509 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351