GN 831.1 Toggle Latches Steel / Stainless Steel, without Safety Catch

Photo

GN 831.1 Steel / Stainless Steel Toggle Latches, without Safety Catch Material: NI - Stainless steel
Material: NI - Stainless steel
GN 831.1 Steel / Stainless Steel Toggle Latches, without Safety Catch Material: NI - Stainless steel GN 831.1 Steel / Stainless Steel Toggle Latches, without Safety Catch Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Toggle latches GN 831.1 are used for the secure holding of flaps, container lids, etc. They lock securely over the center and are thus vibration proof. A versatile, low profile design.

The stroke w1 of the clamping hook can pull the parts to be clamped together by up to 15 mm. The range w2 can be adjusted on the M6 threaded spindle of the clamping hook.

The load specified in the table is simply a guideline value for the nominal static pulling force the latch can withstand. The holding capacity can be adversely affected by the conditions under which the latch is used, such as vibration or shock loads.

The catch bracket is included.

Specification

Toggle latch
SteelST, zinc plated, blue passivated finish


Stainless steelNI
AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 831.1 Steel / Stainless Steel Toggle Latches, without Safety Catch sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
b1b2b3b4b5b6b7d1d2h1h2
110247 lbf (1100 N)1.180.942.051.381.460.751.420.200.170.790.51
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizeh3l1
min.
l2l3
min.
m1m2m3m4m5r ≈w1
Stroke
w2
Adjustable
range
1100.875.512.013.071.420.310.390.590.222.480.630.47

Build & Price

3D Product Configurator
Size
Material


Selected Part

Total US Dollars (net)
$20.56
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$20.56
5099$18.84
100249$17.13
≥ 250$15.42
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.198 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
Recently Viewed

Show all standards