GN 831.2Toggle LatchesSteel / Stainless Steel, with Safety Catch
Photo
Material: ST - Steel
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Toggle latches GN 831.2 are used for the secure holding of flaps, container lids, etc. They lock securely over the center and are thus vibration proof.
The safety mechanism for GN 831.2 gives additional protection against inadvertent opening of the catch.
The stroke w1 of the clamping hook can pull the parts to be clamped together by up to 15 mm. The range w2 can be adjusted on the M6 threaded spindle of the clamping hook.
The load specified in the table is simply a guideline value for the nominal static pulling force the latch can withstand. The holding capacity can be adversely affected by the conditions under which the latch is used, such as vibration or shock loads.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.220 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351