GN 844 Push-Pull Type Toggle Clamps Steel, Heavy Duty Type

Photo

GN 844 Steel Push-Pull Type Toggle Clamps, Heavy Duty Type: ASD - Clamping by turning handle counter-clockwise
Type: ASD - Clamping by turning handle counter-clockwise
GN 844 Steel Push-Pull Type Toggle Clamps, Heavy Duty Type: ASD - Clamping by turning handle counter-clockwise GN 844 Steel Push-Pull Type Toggle Clamps, Heavy Duty Type: ASS - Clamping by turning handle clockwise

Product description

Information

Push-pull type toggle clamps GN 844 are known for their low height in all clamping positions. They can be used to achieve very high holding forces thanks to their massive and sturdy body.

In these devices the circular movement of the handle is transformed into a straight-line action of the clamp along its axis.

Specification

Base
Steel

  • Forged
  • Manganese phosphated

Parts in sheet metal
Case-hardened steel C10
Zinc plated, blue passivated finish


Plunger
Steel St 37
Zinc plated, blue passivated finish


All moving parts lubricated with special grease


Hand grip
High quality, oil resistant red plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 844 Steel Push-Pull Type Toggle Clamps, Heavy Duty sketch

Part Options / Table

Type

ASDClamping by turning handle counter-clockwise
ASSClamping by turning handle clockwise
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
abd1d2d3h1h2l1
70202 lbf (900 N)0.470.770.33M 60.171.931.423.39
160292 lbf (1300 N)0.590.980.43M 60.223.111.814.61
5501012 lbf (4500 N)0.791.260.55M 80.284.452.176.50
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel2l3m1m2m3m4stw
Stroke
703.030.871.021.020.51-0.240.470.79
1604.211.261.441.320.45-0.280.471.18
5506.021.651.381.610.591.610.280.631.65

Build & Price

3D Product Configurator
Size
Type


Selected Part

Total US Dollars (net)
$41.36
In Stock: 184
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$41.36
5099$37.92
100249$34.47
≥ 250$31.02
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.368 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.