EN 848 Float Switches Plastic, for Fluid Level Monitoring

Photo

EN 848 Plastic Float Switches, for Fluid Level Monitoring Type: A - With thread
ELESA original design
code: HFLT-E
Type: A - With thread
EN 848 Plastic Float Switches, for Fluid Level Monitoring Type: A - With thread EN 848 Plastic Float Switches, for Fluid Level Monitoring Type: B - With mounting flange

Product description

Information

EN 848 float switches can be used to monitor the fluid level by actuating an electrical switching contact as soon as a defined fluid level is exceeded or falls below a defined mark.

The desired level at which the switching point is to be reached is determined by the length of the float stick. With the float removed, this stick can be shortened; a scale for fluid or water facilitates determining the exact length.

The top end of the float stick features a magnet which activates a REED contact when the appropriate position is reached, regardless of the medium to be monitored.

Depending on the installation position of the magnet in the float stick, either the normally open contact (NO) or the normally closed contact (NC) may be utilized. Float switches come with the magnet set in the normally open contact position (NO).

Specification

Body / float / float stick
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 176 °F (80 °C)
  • Gray

Seal

  • Type A: NBR rubber O-ring (Perbunan®)
  • Type B: TPE flat seal

Socket cap screws DIN 912
Steel, zinc plated


RoHS

On request

Float switch with longer float stick

Technical drawing

3D
Hide technical drawing
EN 848 Plastic Float Switches, for Fluid Level Monitoring sketch

Part Options / Table

Type

AWith thread
BWith mounting flange
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Type A

Type B
l1
Standard length for l max.
d2
Type A
d3
Type B
d4l2For fluid level ≈
l3 min.

l4 max.
1.772.179.25G 3/426.5 (G 3/4)0.911.972.959.84
1.772.1714.17G 133.5 (G 1)1.182.363.3514.17

Build & Price

3D Product Configurator
Diameter d1
Length l1
Type


Electrical Characteristics

Max. switching voltage /
max. switching current:

230 V AC, 230 V DC / 2 A

Max. switching capacity:

40 W

Connector plug

DIN EN 175301-803 Type C

Protection class:

IP 65

Cable gland:

PG 7, for cable Ø from 6 to 7 mm

Cable cross-section:

2 x 1.5 mm²

Skizze Symbol GN 848

Assembly Sequence for Cable Connection

Drawing Assembly GN 848

1.Loosen the mounting screw and pull off the connector plug.

2.Push the contact insert out of the connector casing.

3.Loosen the cable gland, guide the cable through the connector casing and connect it to the contact insert.

4.Push the contact insert back into the connector casing and tighten the cable gland for strain relief / sealing of the cable.

5.Push the connector plug over the contacts of the float switch and secure it with mounting screw.

Assembly Instruction

To change the contact type (NO or NC), loosen the knurled screw on the housing and pull out the float stick. The switching magnet can now be placed into the recess on the opposite side, with the effect that the contact type changes. Each housing is provided with a label that explains this mode of function.

Drawing assembly instructions GN 848

Selected Part

Total US Dollars (net)
$100.96
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$100.96
799$97.29
100249$91.78
≥ 250$82.60
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 242509.000 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.