GN 851.2 Horizontal Latch Type Toggle Clamps Steel, with Vertical Mounting Base

Horizontal Latch Type Toggle Clamps GN 851.2: Steel, with Vertical Mounting Base
Type: T4 - With U-bolt latch, with catch

Product description

The stroke of the U-bolt latch of horizontal latch type toggle clamps GN 851.2 can be adjusted within its range.
In the clamped position the U-bolt latch and the clamping arm are horizontal to the vertical mounting plane.In addition to the standard lengths of the U-bolt latches shown in the table, a variety of other lengths are also available under the GN 951.1 series.

Specification

Tensioning mechanism
Steel

  • Sheet metal parts
    Case-hardened steel C10,
    zinc plated, blue passivated finish
  • Square U-Bolt
    Steel St 37,
    zinc plated, blue passivated finish
  • Moving parts lubricated with special grease

Handle
Plastic
Red, oil resistant


RoHS

Accessory

Square U-Bolts GN 951.1

Hide technical drawing
GN 851.2 Steel Horizontal Latch Type Toggle Clamps, with Vertical Mounting Base sketch

Part Options / Table

Type

T4With U-bolt latch, with catch
TWithout U-bolt latch, with catch
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
ab1b2b3b4b5d1d2h1h2
160360 lbf (1600 N)0.201.021.380.831.000.55M 40.171.570.39
320719 lbf (3200 N)0.311.421.731.261.460.87M 60.262.260.59
7001686 lbf (7500 N)0.512.052.131.501.911.02M 80.333.230.91
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1l2
min.
m1m2m3m4m5r ≈
at w2 = 0
sw1
Stroke
w2
Adjustable
range
1604.090.180.870.260.510.260.562.050.081.260.39
3206.260.241.000.330.750.410.813.070.122.090.83
7008.860.311.440.391.260.531.064.020.142.520.98

Build & Price

Size
Type


Size
Type


Selected Part

Total (net)
US$16.39
In Stock: 23
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$16.39
5099US$15.03
100249US$13.66
≥ 250US$12.29
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.220 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 851.2-160-T4GN 851.2-160-TGN 851.2-320-T4GN 851.2-320-TGN 851.2-700-T4GN 851.2-700-T

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback