The outstanding feature of latch type toggle clamps GN 854 is their highly robust, sturdy and compact design, allowing their use under demanding conditions, e.g. exposure to high temperatures, dust, spray mist, etc.
The specially designed catch allows the forced loosening of the clamping by the clamping arm moving the U-bolt latch forward, e.g. for separating mold halves.
Toggle clamps with bore (identification no. 1) are operated with a gear lever handle that is placed into the bored out socket and removed after operation. This saves space and has the added advantage that the gear lever handle is not exposed to adverse ambient conditions, e.g. becoming too hot to operate. The gear lever handle is not included with the clamp.
The catch can also be mounted using either screws or bolts.
If required, clamps and catches are also available as separate parts; for replacement, the bearing pin is easily dismantled.
Specification
Clamping bearing / clamping arm
Steel
Forged
Weldable
Plain finish
U-bolt latch / bearing pin
Steel St 37, plain finish
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.720 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351