GN 858 Latch Type Toggle Clamp Steel, with Safety Locking Mechanism

Photo

GN 858 Steel Latch Type Toggle Clamp, with Safety Locking Mechanism

Product description

Information

GN 858 latch type toggle clamps are used when very high retaining forces are required.

The latch type clamp also features a safety locking mechanism that prevents the inadvertent or vibration-induced opening of the clamp.

Another benefit is the option of operating the clamp with one hand.

Catch is included.

Specification

Steel forged / precision die casting
Blackened finish


Bearing pins
Steel
Hardened and ground


All moving parts lubricated with special grease


Hand grip
High quality, oil resistant red plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 858 Steel Latch Type Toggle Clamp, with Safety Locking Mechanism sketch

Part Options / Table

Type

T5With mounting holes (d2)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding
capacity
ab1b2b3b4d1d2h1h2
14003372 lbf (15000 N)0.874.532.032.600.870.390.332.241.50
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1l2
min.
m1m2m3m4r ≈
at w2 = 0
sw1
Stroke
w2
Adjustable
range
140012.521.850.833.740.431.733.840.200.940.87

Build & Price

3D Product Configurator
Size
Type

Description of Function (for One-Hand Operation)

Sketch GN 858 1.

To release, move the safety locking mechanism in the direction of the arrow.

Sketch GN 858 2.

Lift the lever arm until the latch bolt is disengaged from the catch.

Sketch GN 858 3.

Moving the lever arm back will lift the latch bolt and release the catch (one-hand operation).

Sketch GN 858 4.

For clamping, lift the lever arm until the latch bolt rests on the catch.

Sketch GN 858 5.

The latch bolt engages with the catch if the safety locking mechanism is moved upward during clamping.

When clamping in the end position, the system locks automatically by spring force.

Selected Part

Total US Dollars (net)
$135.98
In Stock: 11
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$135.98
5099$124.65
100249$113.32
≥ 250$101.98
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 3.599 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.